1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Protection Mat

DES JC

Cable Protection Mat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,579.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Slip-resistant materials on the top and bottom prevent slipping or falling out of position.
[Use]
- Protects cables that temporarily cross over construction sites, pedestrian paths, or other roads.

Part Number
JC-10426BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,579.00

DES JC 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Applicable Cable Diameter(mm) 5–30 Length(m) 1 Width(mm) 450
Thickness(mm) 8 Color Black JAN Code 4937897109027
Trusco Code 431-2953

Please check the type/dimensions/specifications of the part JC-10426BK in the Cable Protection Mat series.