1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fatigue Reduction Mouse Pad "FITTIO"

RELATION OPTION/ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MP-115BK
  • MP-115WH
  • MP-116BK
  • MP-116WH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,335.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a fatigue reduction mouse pad "FITTIO" equipped with 4 prescriptions to reduce fatigue caused by mouse operation.
[Features]
・ The operation surface is tilted by 1.5° so that the skeleton from the wrist to the arm and shoulder is maintained at a natural angle.
・ By designing the hand rest part in a shape that gently fits the hand, the body pressure distribution performance is maximized.
・ For the internal material, it uses Japanese high-performance material "EXGEL," which has a proven track record in fields such as medical care, welfare, and race car supplies.
・ Excellent body pressure distribution performance reduces the burden on the wrist.
・ The surface material is high-quality synthetic leather which is also used in medical settings, etc.
・ Even if it gets dirty, it can be wiped off with water, detergent, alcohol, etc., to keep it clean.
・ "FITTO" was born through joint development with the Yokohama Rehabilitation Services.
・ It is a mouse pad made in Japan that is particular about the details.

 
Part Number
MP-116BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,335.00

RELATION OPTION/ACCESSORIES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Color Black JAN Code 4953103237278 Trusco Code 407-7229
Size(mm) Width 135 × Depth 220 × Height 26

Please check the type/dimensions/specifications of the part MP-116BK in the Fatigue Reduction Mouse Pad "FITTIO" series.