1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thin jet-proof gallery (salt-resistant specification GTS-45W-ST). Grade IP55 (category 2)

Thin jet-proof gallery (salt-resistant specification GTS-45W-ST). Grade IP55 (category 2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,639.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • [Specification change notification]
    A portion of the specifications of the GTS series will be changed.
    For change contents and change timing, please read product details.

Product Description

Replace the filter from the front. The new 45 type with anti-salt specifications available for our popular thin and jet-proof gallery.

[Use]
- An air-permeable gallery for cubicles and switchboards
installed in environments prone to salt damage, such as coastal areas.
[Features]
- Greatly reduced depth while maintaining the same protection grade (IP45) as previous versions.
- The inner part shields the filter surface from exposure to the weather,
so rainwater will never affect filtration.
- Filter can be maintained from the front.
- A 160 mm square fan can be fitted to the rear face of the GTS-20W and GTS-45W. (Use for exhaust purposes.)
[Material specifications]
- Outer louver: SUS304, 1.5mm, painted with 5Y7/1 (semi-gloss)
- Inner louver: Polypropylene
- Dust filter: Salt filter (trapping efficiency: 90%)
- Filter case: SUS304, 1.2mm, painted with 5Y7/1
- Waterproof packing: CR sponge
- Outer louver mounting screw: SUS cross-recessed pan-head flat washer, nylon captive washer, M5 x 8
- Conical spring nut: SUS M6 x 12

 
Part Number
GTS-45W-ST
GTS-45W-ST-F1
GTS-45W-ST-F2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVentilation Fan Fan specifications Maximum wind speed
(m3/min)
Note

฿ 28,639.12

VENTILATION GALLERY 1 Piece(s) 6 Day(s) 10NA---

฿ 43,857.58

VENTILATION GALLERY 1 Piece(s) 6 Day(s) 10IncludedAC100V 2 pc.3.26/ 3.70Included fan model number: 109-601 (Sanyo Electronics)

฿ 43,857.58

VENTILATION GALLERY 1 Piece(s) 6 Day(s) 10IncludedAC200 V 2 piece3.26/ 3.70Included fan model number: 109-602 (Sanyo Electronics)

Loading...

  1. 1

Basic Information

Type Low Profile Water Jet Protection Gallery Standard IP55 Width x height x length(mm) 55x250x500
Replacement filter compatible model number GTS45-FST