1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Lead (Interchangeable Large Tester Pin and Banana Plug)【2 Pieces Per Package】

COMMODITY WIRING

Test Lead (Interchangeable Large Tester Pin and Banana Plug)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 490.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cable processing not required.
· Easy to distinguish between the different wire colors.
[Application]
· For tests on temporary wiring, models and teaching materials, etc.
· Perfect for conductivity checks, etc.
· For manufacturers handling electricity and school teaching materials.

Part Number
TLA-202
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 490.06

COMMODITY WIRING 1 Pack(s)

2 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 1000 Lead wire (SQ) 0.3 JAN Code 4523956102025
Trusco Code 756-4261 Other specifications One side: tester pin L, other side: banana plug Note Package Contents: One Red And One Black

Please check the type/dimensions/specifications of the part TLA-202 in the Test Lead (Interchangeable Large Tester Pin and Banana Plug) series.