1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Waterproof Pin Terminal【10 Pieces Per Package】 (Part Number)

T-PC

Waterproof Pin Terminal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 235.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A waterproof cap that shuts out water.
· Waterproof performance: Waterproof safety code IP57. (IEC529)
[Use]
· The male (M) and female (F) sides are coupled (mated) to allow wire connections and relays within devices. In addition, it can be used wherever waterproofing performance is required.

Features

●The waterproof cap will lock out the water.
●Waterproof performance: waterproof safety code IP57. (IEC529)

Usage

●Combination (fitting) of the male side (M) and the female side (F) makes it possible to connect and relay electric wires inside the equipment, where further waterproof performance is required.

Specification

●Q'ty Per Bag(piece):10
●SPQ(bag):10
●Rated Voltage: 300V
●Compatible Tool: NH-64 (Nichifu exclusive tool)

Materials

●Insulator: Nylon
Part Number
T-PC4020-F-WP
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Wire conjugation stranded cable
(mm2)
External Dimensions
(mm)
Inside Dimension
(mm)
Dimension F
(mm)
JAN Code Trusco Code Shape

฿ 270.00

T-PC 1 Pack(s)

10 Pieces Per Package

Same day 26.214Blue26.93.9154989999256437441-9081Female

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Other Rated Voltage(V) 300
Conforming tools NH-64 (Nichifu special tools)

Please check the type/dimensions/specifications of the part T-PC4020-F-WP in the Waterproof Pin Terminal series.

Products with similar specification

Part Number
T-PC4009-F-WP
T-PC4009-M-WP
T-PC4020-M-WP
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Wire conjugation stranded cable
(mm2)
External Dimensions
(mm)
Inside Dimension
(mm)
Dimension F
(mm)
JAN Code Trusco Code Shape

฿ 235.00

1 Pack(s)

10 Pieces Per Package

Same day 26.218 to 16Red0.75 to 1.256.93.2154989999256413441-9065Female

฿ 270.00

1 Pack(s)

10 Pieces Per Package

Same day 27.718 to 16Red0.75 to 1.257.43.216.54989999256406441-9057Male

฿ 235.00

1 Pack(s)

10 Pieces Per Package

Same day 27.714Blue27.43.916.54989999256420441-9073Male