(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A waterproof cap that shuts out water.
· Waterproof performance: Waterproof safety code IP57. (IEC529)
[Use]
· The male (M) and female (F) sides are coupled (mated) to allow wire connections and relays within devices. In addition, it can be used wherever waterproofing performance is required.
Part Number |
---|
T-PC4020-M-WP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Wire conjugation stranded cable (mm2) | External Dimensions (mm) | Inside Dimension (mm) | Dimension F (mm) | JAN Code | Trusco Code | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 235.00 | T-PC | 1 Pack(s) | 10 Pieces Per Package | Same day | 27.7 | 14 | Blue | 2 | 7.4 | 3.9 | 16.5 | 4989999256420 | 441-9073 | Male |
Loading...
Type | Crimp Terminal With Insulation | Shape | Other | Rated Voltage(V) | 300 |
---|---|---|---|---|---|
Conforming tools | NH-64 (Nichifu special tools) |
Please check the type/dimensions/specifications of the part T-PC4020-M-WP in the Waterproof Pin Terminal series.
Part Number |
---|
T-PC4009-F-WP |
T-PC4009-M-WP |
T-PC4020-F-WP |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Wire conjugation stranded cable (mm2) | External Dimensions (mm) | Inside Dimension (mm) | Dimension F (mm) | JAN Code | Trusco Code | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 235.00 | 1 Pack(s) | 10 Pieces Per Package | Same day | 26.2 | 18 to 16 | Red | 0.75 to 1.25 | 6.9 | 3.2 | 15 | 4989999256413 | 441-9065 | Female | ||
฿ 270.00 | 1 Pack(s) | 10 Pieces Per Package | Same day | 27.7 | 18 to 16 | Red | 0.75 to 1.25 | 7.4 | 3.2 | 16.5 | 4989999256406 | 441-9057 | Male | ||
฿ 270.00 | 1 Pack(s) | 10 Pieces Per Package | Same day | 26.2 | 14 | Blue | 2 | 6.9 | 3.9 | 15 | 4989999256437 | 441-9081 | Female |
How can we improve?
How can we improve?