1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mold Frame Type Waterproof/Drip-proof (IP65) LED Indicator (Part Number)

Mold Frame Type Waterproof/Drip-proof (IP65) LED Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 215.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Comes with a 200 mm long lead wire.
· An LED display light for use in restricted environments.
· An IP65 certified waterproof and drip-proof product.
· The applicable operating temperature range is -30ºC to +85ºC.
[Applications]
· For energization and alarm displays, etc.

Part Number
DW-10ML-IP-AC/DC5V-60V-G/C
DW-10ML-IP-AC/DC5V-60V-O/C
DW-10ML-IP-AC/DC5V-60V-R/C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 228.97

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Green] Green497-3330

฿ 228.97

SZM DW 1 Piece(s) 5 Day(s) [Other] Orange497-3348

฿ 215.00

SZM DW 1 Piece(s) 10 Day(s) [Red] Red497-3356

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 10.2 Rated Voltage(V) AC/DC5 to 60 Features Molded frame
Built-in LED lamp Tipped LED Lens color Transparency Wiring Method Lead wire (200 mm)