(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Optimal for transition wiring, etc.
Prevents core wires from becoming loose. Inserts into single-wire compatible terminal blocks, improving reliability.
Can simultaneously crimp two wires.
The insulation sleeves are color coded, making it easy to distinguish wires by size.
Part Number |
---|
AI-TWIN2X0.5-8WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Heat Resistant Temperature (°C) | Insulation internal diameter (mm) | Strand wire conjugation range (mm2) | Acquisition of Standard Approval | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.86 | AI-TWIN | 100 Piece(s) | Same day | 10 | 1.5 | 1.8 | 15 | 2x20 | White | 105 | 2.5/4.7 | 2x0.5 | - | 451-3711 | - |
Loading...
Type | Crimp Terminal With Insulation | Shape | Sleeve | Insulation material | Polypropylene |
---|---|---|---|---|---|
Representative Standard | UL / CSA |
Please check the type/dimensions/specifications of the part AI-TWIN2X0.5-8WH in the Rod Terminal For 2 Wires (Ferrule) With Insulation Sleeve series.
Part Number |
---|
AI-TWIN2X0.75-8GY |
AI-TWIN2X2.5-10BU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Heat Resistant Temperature (°C) | Insulation internal diameter (mm) | Strand wire conjugation range (mm2) | Acquisition of Standard Approval | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15.00 | 100 Piece(s) | Same day | 10 | 1.8 | 2.1 | 15 | 2 × 18 | [Other] Gray | 105 | 2.8/5.0 | 2x0.75 | - | 451-3720 | - | ||
฿ 15.71 | 100 Piece(s) | 1 Day(s) | - | 2.9 | 3.3 | 18.5 | 2x14 | Blue | - | - | 2x2.5 | JIS standard products/DIN standard products | 451-3746 | Wire incorporation scope single wire: all stranded cable |
How can we improve?
How can we improve?