1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rod Terminal For 2 Wires (Ferrule) With Insulation Sleeve (Part Number)

AI-TWIN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Optimal for transition wiring, etc.
Prevents core wires from becoming loose. Inserts into single-wire compatible terminal blocks, improving reliability.
Can simultaneously crimp two wires.
The insulation sleeves are color coded, making it easy to distinguish wires by size.

 
Part Number
AI-TWIN2X0.5-8WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Heat Resistant Temperature
(°C)
Insulation internal diameter
(mm)
Strand wire conjugation range
(mm2)
Acquisition of Standard Approval Trusco Code Note

฿ 12.86

AI-TWIN 100 Piece(s) Same day 101.51.8152x20White1052.5/4.72x0.5-451-3711-

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Sleeve Insulation material Polypropylene
Representative Standard UL / CSA

Please check the type/dimensions/specifications of the part AI-TWIN2X0.5-8WH in the Rod Terminal For 2 Wires (Ferrule) With Insulation Sleeve series.

Products with similar specification

Part Number
AI-TWIN2X0.75-8GY
AI-TWIN2X2.5-10BU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Heat Resistant Temperature
(°C)
Insulation internal diameter
(mm)
Strand wire conjugation range
(mm2)
Acquisition of Standard Approval Trusco Code Note

฿ 15.00

100 Piece(s) Same day 101.82.1152 × 18[Other] Gray1052.8/5.02x0.75-451-3720-

฿ 15.71

100 Piece(s) 1 Day(s) -2.93.318.52x14Blue--2x2.5JIS standard products/DIN standard products451-3746Wire incorporation scope single wire: all stranded cable