1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube (Thick Type)【2-10 Pieces Per Package】

Heat Shrink Tube (Thick Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,863.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Protects cables and prevents penetration of humidity and water, most adequate heat shrink tube suitable for underground burial.
[Features]
· Adhesives to protect products from moisture and corrosion is attached inside.
· Flame-retardant VW-1 grade certified product with UL standard.
· UL and CSA certified products (excluding HST3.0).
[Applications]
· Insulation, protection and terminal processes of cables.

 
Part Number
HST0.4-6-XY
HST1.1-6-XY
HST2.0-12-2Y
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)
Internal diameter
(mm)
JAN Code Trusco Code

฿ 3,735.00

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

10 Day(s) -10.221524.10074983107179440-1573

฿ 5,090.00

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

12 Day(s) -27.931529.50074983107339440-1590

฿ 2,863.00

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1050.84.130416.90074983107421440-1611

Loading...

  1. 1

Basic Information

Color Black Shrinkage factor (%) 66 Shrinkage temperature(°C) 120
Rated Voltage(V) 600 Continuous operating temperature range (Min)(°C) -65 Continuous operating temperature range (Max)(°C) 110