1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Crimp Terminal, Insertion-Type, Fully Insulated, Female【50-100 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

Crimp Terminal, Insertion-Type, Fully Insulated, Female
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 509.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· This disconnect is fully insulated using nylon and so does not need an insulation cover such as a sleeve.
· A wire stopper in the barrel ensures wires are inserted until reaching the correct position.
[Use]
· Mating of copper wire.

 
Part Number
DNF14-250FIB-C
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Maximum Outer Diameter of Insulation
(φ mm)
Tab size External Dimensions
(mm)
Strand wire conjugation range
(mm2)
JAN Code Trusco Code

฿ 1,014.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1021.316 to 14[Blue] Blue4.066.3x0.88.91.5–2.50074983827176497-3216

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Female, fully insulated Representative Standard UL
Maximum operating temperature (indoors) 105°C Rated Voltage(V) 600 Acquisition of Standard Approval Ul310 acquired

Please check the type/dimensions/specifications of the part DNF14-250FIB-C in the Crimp Terminal, Insertion-Type, Fully Insulated, Female series.

Products with similar specification

Part Number
DNF14-188FIB-C
DNF14-205FIB-C
DNF14-206FIB-C
DNF18-110FIB-C
DNF18-111FIB-C
DNF18-187FIB-C
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Maximum Outer Diameter of Insulation
(φ mm)
Tab size External Dimensions
(mm)
Strand wire conjugation range
(mm2)
JAN Code Trusco Code

฿ 1,460.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) -19.816 to 14[Blue] Blue4.064.75x0.57.41.5–2.50074983759811497-3186

฿ 615.00

1 Pack(s)

100 Pieces Per Package

62 Day(s) -19.816 to 14[Blue] Blue4.065.2/4.75x0.87.91.5–2.50074983826698497-3194

฿ 615.00

1 Pack(s)

100 Pieces Per Package

62 Day(s) -19.816 to 14[Blue] Blue4.065.2/4.75x0.57.91.5–2.50074983826711497-3208

฿ 1,166.67

1 Pack(s)

100 Pieces Per Package

Same day 101822 to 18[Red] Red32.8x0.84.80.38 to 1.00074983826735497-3241

฿ 939.92

1 Pack(s)

100 Pieces Per Package

19 Day(s) -1822 to 18[Red] Red32.8x0.54.80.38 to 1.00074983826759497-3259

฿ 1,014.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) -19.822 to 18[Red] Red3.454.75x0.87.40.5–1.50074983759781497-3267