1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Terminal, Insertion-Type, Fully Insulated, Male【25-50 Pieces Per Package】

Crimp Terminal, Insertion-Type, Fully Insulated, Male
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 956.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This disconnect is fully insulated using nylon and so does not need an insulation cover such as a sleeve.
[Use]
· Mating of copper wire.

 
Part Number
DNF10-250FIMB-QSALE
DNF14-250FIM-L
DNF18-250FIM-L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Maximum Outer Diameter of Insulation
(φ mm)
External Dimensions
(mm)
Strand wire conjugation range
(mm2)
JAN Code Trusco Code

฿ 1,122.00

฿ 774.18

PDU DNF 1 Pack(s)

25 Pieces Per Package

Same day 24.412 to 10[Yellow] Yellow5.611.44.0–6.00074983119028497-3160

฿ 956.00

PDU DNF 1 Pack(s)

50 Pieces Per Package

12 Day(s) 22.916 to 14[Blue] Blue4.0110.71.5–2.50074983521678497-3232

฿ 956.00

PDU DNF 1 Pack(s)

50 Pieces Per Package

19 Day(s) 22.922 to 18[Red] Red3.3810.70.5–1.00074983521692497-3321

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Male type full insulation Representative Standard UL
Tab size 6.3x0.8 Maximum operating temperature (indoors) 105°C Rated Voltage(V) 600
Acquisition of Standard Approval Ul310 acquired