Waterproof Type Pin Terminal

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
- The product images are representative images. Specifications, including shape and color, may vary for each model number.
Product Description
[Features]
· The waterproof cap shuts out water / moisture.
· Waterproof performance: IP57 rating. (IEC529)
[Applications]
· Allows for wire connections and relaying inside equipment by combining (coupling) male (M) and female (F) sides. For use in places requiring waterproof performance.
Crimp terminals with built-in protection caps
Insulated bullets / receptacles, WP-Type

Waterproof cap keeps water out
Waterproof pin terminal outline drawing and dimensions
M type: Outline drawing
F type: Outline drawing
| Part number | Dimensions of each part (mm) | Wire Range | Special tools | Insulation | Standard Color | Number of pieces per package | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| φb | φB | L | F | H | Stranded (mm2) | AWG | Wire Insulation Outer Diameter | |||||
| PC 4009-M-WP | 4.0 | 7.4 | 27.7 | 16.5 | 11.2 | 0.75-1.25 | 18-16 | φ2.6 to φ3.2 | NH 64 | Nylon | Red transparent | 100 pcs |
| PC 4009-F-WP | 3.9 | 6.9 | 26.2 | 15.0 | ||||||||
| PC 4020-M-WP | 4.0 | 7.4 | 27.7 | 16.5 | 2.0 | 14 | φ3.0 to φ3.6 | Blue transparent | ||||
| PC-4020-F-WP | 3.9 | 6.9 | 26.2 | 15.0 | ||||||||
Specification
Rated Current
| Wire Size | PC | TMNB |
|---|---|---|
| 1.25mm2 | 15A | 19A |
| 2mm2 | 20A | 27A |
Rated voltage / 300V
Flame retardant / UL94V-2
Insulation Operating temperature range / -40 to +105°C
Waterproof performance / Waterproof Safety code IP57 (IEC529)