1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flexible Clamp Meter (for Measuring Alternating Current) KEW2210R

KYD

Flexible Clamp Meter (for Measuring Alternating Current) KEW2210R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,090.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excels in places crowded with wires, thanks to a flexible and lightweight sensor.
· Measures up to a maximum AC3000A.

 
Part Number
KEW2210R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,090.40

KYD 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Signal Detection Method Effective value Diameter of conductor to be measured (maximum)(mm) 150 Measuring items; AC current/resolution 0.01A
JAN Code 4560187065699 Trusco Code 479-6462 Detection method details Rectified true root-mean square (RMS)
Maximum Display(Count) 3150 Dimensions: width × depth × height(mm) 70x26x120 Power Supply Two AAA batteries (included)
Alternating Electrical Current(A) 3000 Range 3 ranges: 30.00/300.0/3000 A

Please check the type/dimensions/specifications of the part KEW2210R in the Flexible Clamp Meter (for Measuring Alternating Current) KEW2210R series.