1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bare Crimped Terminal (Round)【100 Pieces Per Package】

CRIMPING TERMINAL

Bare Crimped Terminal (Round)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 448.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・This is a bare crimped terminal with a round contact surface (tongue) and mounting holes for screw fixation.
[Use]
・Used to connect a soft copper line or a single wire line.

 
Part Number
1.25-6 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 448.00

฿ 235.38

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Type Bare Crimp Terminal Conforming wire size(AWG) #22-16 Applicable wire range(mm2) 0.57 to 1.44 (single wire)/0.25 to 1.65 (stranded wire)
Trusco Code 422-4400 Application Circular/Single Wire Compatible Type

Please check the type/dimensions/specifications of the part 1.25-6 in the Bare Crimped Terminal (Round) series.