1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Logger Data Mini (Temperature and Humidity Type) LR5001

OSCILLOSCOPE DATA LOGGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,346.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Compact and lightweight pocket size that does not require much installation space
・ 2-item display that is easy to understand at a glance
・ Data can be transferred to a PC without stopping recording
・ Battery replacement while recording (Recording continues for approx. 30 seconds even if the battery is removed, but recording is interrupted once when the battery level is low, and it automatically returns after replacing the battery within 30 seconds)
・ Up to 7 times the recording capacity of conventional models (60,000 data per channel)
・ It is newly equipped with the statistics recording mode, enabling record changes without missing them
・ It backs up measurement data even when batteries are exhausted
・ Safe in case of accidental erroneous operation (Back up the previous recorded data)
[Applications]
・ For measuring temperature and humidity

 
Part Number
LR5001 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,346.67

฿ 10,677.34

OSCILLOSCOPE DATA LOGGER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type Data Logger Usage Form Handy Input measurement target Temperature/humidity
Number of input channels(ch) 2 External storage Not Applicable Battery drive time(h) 2160/480
Size Width 79 mm × Depth 28 mm × Length 57 mm Temperature Measuring Range -40 to 85℃ Waterproof IP54
JAN Code 4536036000524 Trusco Code 408-4195 Other specifications Temperature minimum display: 0.1°C, measurement humidity range: 0 to 100% RH, humidity minimum display: 0.1% RH, power supply: AA alkaline dry cell battery (LR6) × 1 pc. (included), accessories: temperature/humidity sensor LR9504, Measurement items: temperature, humidity, mold index data, Memory count: Instantaneous value recording 60,000 data, statistical value recording 15,000 data

Please check the type/dimensions/specifications of the part LR5001 in the Logger Data Mini (Temperature and Humidity Type) LR5001 series.