1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Resistance Meter (5-Range, Hard Case Model)

INSULATION RESISTANCE METER

Insulation Resistance Meter (5-Range, Hard Case Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,869.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· 50V/125V/250V/500V/1000V 5-range insulation resistance tester.
· High-speed response time (compared to other models from our company).
· With integrated case.
· New JIS-certified 5-range insulation resistance tester.
· Light up dark areas using the switch on the lead.
[Application]
· For measuring insulation of individual pieces of equipment.

Part Number
IR4051-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 11,869.80

INSULATION RESISTANCE METER 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Measurement display Digital Insulation resistance measuring range (lower limit)(mΩ) 100 Insulation resistance measuring range (upper limit)(mΩ) 4000
Test voltage range (lower limit)(V) 50 Test voltage range (upper limit)(V) 1000 Power Supply Dry Cell Battery
Minimum Display(MΩ) 0.01 Alternating Current Voltage(V) 600 JAN Code 4536036000579
Trusco Code 432-7438 Dimension (W)(mm) 159 Dimension (H)(mm) 177
Dimension (d)(mm) 53 Power supply details Four Double A Alkaline Batteries (LR6) (Included) Note Lead: L9787

Please check the type/dimensions/specifications of the part IR4051-10 in the Insulation Resistance Meter (5-Range, Hard Case Model) series.