1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Voltage Detector (for AC)

Voltage Detector (for AC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,058.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The tip lights up red and the unit produces an electronic sound when it detects voltage.

 
Part Number
1AC-A2-2
1LAC-A-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasured AC voltage range (lower limit)
(VAC)
Measured AC voltage range (upper limit)
(VAC)
JAN Code Trusco Code

฿ 4,058.00

MEASUREMENT INSTRUMENT 1 Piece(s) 12 Day(s) 9010000095969290791769-3192

฿ 4,058.00

MEASUREMENT INSTRUMENT 1 Piece(s) 12 Day(s) 20900095969290876769-3206

Loading...

  1. 1

Basic Information

Measurement type Alternating Current (AC) Power Supply Two AAA batteries (included) Size(mm) Width 18 x depth 25 x height 150