1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Leads

LEAD WIRE

Test Leads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,357.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from 2-layer silicone insulating material so that when the lead is scratched, worn or damaged and needs replacing, the inside layer, which is the opposite color to the outside, can be seen.

 
Part Number
TL175E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,357.00

LEAD WIRE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Operating Environment Temperature(°C) -20 to 55 Length(m) 1.2 JAN Code 0095969528887
Trusco Code 765-7609 Safety Standard CATⅡ 1000V, CATⅢ 1000V, CATⅣ 600V, pollution level 2 Weight(g) 140

Please check the type/dimensions/specifications of the part TL175E in the Test Leads series.