1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Protector Soft Colored Protector

Cable Protector Soft Colored Protector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,456.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• The are many holes for inserting electrical wiring and can support large hole diameters.
• This soft-type is gentle on the legs and can support loose variations in surface depth.
• It is easy to transport because it wrapped in a soft material.
• Can be cut to the desired length.

Part Number
SFP-0911GY
SFP-0911SGY
SFP-1315BG
SFP-1315GY
SFP-1521GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable cable Inside Dimension
(mm)
Length
(m)
Width
(mm)
Thickness
(mm)
JAN Code Trusco Code

฿ 10,786.00

JFC SFP 1 Piece(s) 12 Day(s) VVF2.0 x 2C / VVF2.0 x 2C 2 / VVF2.6 x 3C / both side holes: 8 mm or less / Center hole: 11 mm or less 2 Center hole 22/Holes on both sides 13890164937897110610431-3259

฿ 3,456.00

JFC SFP 1 Piece(s) 12 Day(s) VVF2.0 x 2C / VVF2.0 x 2C 2 / VVF2.6 x 3C / both side holes: 8 mm or less / Center hole: 11 mm or less 2 Center hole 22/Holes on both sides 13290164937897111310431-3275

฿ 10,328.00

JFC SFP 1 Piece(s) 40 Day(s) 2 12 mm or less wires / 15 mm or less wire 245130204937897110450431-3283

฿ 10,328.00

JFC SFP 1 Piece(s) 12 Day(s) 2 12 mm or less wires / 15 mm or less wire 245130204937897110412431-3291

฿ 16,989.00

DES SFP 1 Piece(s) 40 Day(s) Center hold 21mm or less Holes on both sides 16mm or lessCenter hole 21.5/Holes on both sides 165150274937897110719431-3330

Loading...

  1. 1

Basic Information

Operating Environment Indoor and outdoor combination Properties Weather resistance / cold resistance / thermal deformation resistance / oil resistance / ozone resistance