1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Protector

Cable Protector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,800.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of a highly resilient special elastic compound resin so that electric wires embedded inside are thoroughly protected.
· Has superior weather resistance and is thus also suited to outdoor use.
[Application]
· Protection of wires at outdoor work sites.
· Protection of both indoor and outdoor wiring, such as in factories etc.

Part Number
CP2-20X10M
CP2-30X4M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable cable diameter
(mm)
Length
(m)
Width
(mm)
Thickness
(mm)
JAN Code Trusco Code

฿ 10,011.11

DAK CP2 1 Piece(s) 10 Day(s) 2010100284942088002964342-8265

฿ 9,800.19

DAK CP2 1 Piece(s) 10 Day(s) 304150404942088003060363-6216

Loading...

  1. 1