1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Duct Protector

RUBBER DUCT PROTECTOR

Rubber Duct Protector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,558.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Used to protect cables from pedestrians and workers
• Used to prevent falling due to cables
• Used to protect cords and cables
• Uses non-metallic industrial rubber
• Available in various sizes to support various diameters
[Application]
• Used to protect wiring at outdoor work sites.
• Used to protect wiring inside and outside plants, etc.

Part Number
RFD3-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,558.00

RUBBER DUCT PROTECTOR 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 88.9 Length(m) 3.04 Thickness(mm) 19
Inside Dimension Center hole 12.7 Trusco Code 490-4851

Please check the type/dimensions/specifications of the part RFD3-10 in the Rubber Duct Protector series.