1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push-In Type Terminal Box with Terminal Block

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Push-In Type Terminal Box with Terminal Block
  • Push-In Type Terminal Box with Terminal Block
  • Push-In Type Terminal Box with Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 831.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Terminal box for quick wiring without adding any components.
[Features]
· Pre-assembled terminal box with cover and terminal block row.
· Assembled terminal block with Push-in type terminal block MPT series and PT series mounted on waterproof and dust-proof ABS box.
· 6-pole, 12-pole and 20-pole are available.
[Applications]
· Widely used for a wide variety of switchboards, monitoring panels, etc.

 
Part Number
EABA85X83X60-6MPT
EABA130X80X60-12MPT
EABA180X130X100-20MPT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Mounted terminal block Number of terminal block electrodes
(Pole)

฿ 831.02

TERMINAL BLOCK BOX 1 Piece(s) 3 Day(s) 10858360MPT series6

฿ 1,227.87

TERMINAL BLOCK BOX 1 Piece(s) 3 Day(s) 101308060MPT series12

฿ 1,666.00

TERMINAL BLOCK BOX 1 Piece(s) Same day -180130100PT Series20

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP66 Intermediate plate Without Circuit Board Installation Indoor
Representative Standard UL Number of connection lines(Wire) 2