1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Pressure Plug, (Optional) Accessory for Relay Box

JOYBOX

Adjustable Pressure Plug, (Optional) Accessory for Relay Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 575.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Keeps the pressure inside a relay box constant, while keeping the box waterproof and dustproof. Prevents fluctuations in internal pressure due to a faulty packaging seal and keeps the box from being damaged.
The protective structure grade is IP67, ensuring the box is air-permeable. The interior of the box is both dustproof and waterproof, protecting it from condensation and water infiltration.

 
Part Number
JB-FVF1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 575.69

JOYBOX 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Adapter Color Light Gray Material Nylon 6 (main body)
Specifications Mounting hole diameter: φ12 / mounting screws: M12 P = 1.5 / operating temperature range: -40 to +80 / compatible mounting plate thickness: 4 mm or less

Please check the type/dimensions/specifications of the part JB-FVF1 in the Adjustable Pressure Plug, (Optional) Accessory for Relay Box series.