CE-362 Power Supply Cable

Brand :
KURAMO ELECTRIC

Caution

    Product Description

    Fixed Type CE, UL, E, CCC standard Cable

    Application/Application
    ■ Wiring to Internal and External Electrical Equipment
     Wiring to Internal and External Electrical Equipment
    ■ Wiring in Oil Environments
     Wiring in Oil Environments
    ■ Wiring to Locations Requiring Noise Resistance (Shielded Type: CE-362SB)
     Wiring to Locations Requiring Noise Resistance (Shielded Type: CE-362SB)

    Features
    ■ Global-Standard Cables Designed to CE & CCC (2.5 mm2 or Less) & UL/cUL & E ( 0.75-4 mm2) & TR-CU
     Global-Standard Cables Designed to CE & CCC (2.5 mm2 or Less) & UL/
    cUL & E (0.75-4 mm2) & TR-CU
    ■ Noise Resistance (Shielded Type: CE-362SB)
     Noise Resistance (Shielded Type: CE-362SB)
    ■ Low Transfer Impedance (250m Ω /m or Less at 30MHz) (Shielded Type: CE-362SB)
     Low Transfer Impedance (250m Ω /m or Less at 30MHz) (Shielded Type: CE-362SB)
    ■ Oil Resistance, heat Resistance (105°C), and Flexibility
     Oil Resistance, Heat resistance (105°C), and Flexible

    Temperature Range
    ■ Fixed: -30 to 90°C*
    * If you use it at temperature less than 0°C, you should be careful of shocks, flexure, vibration and so on.
      If you use it at temperature less than 0°C, you should be careful about shocks,
      flexure, vibration and so on.

    Bending Radius
    ■ Fixed: Recommended 4 Times or More the Cable Diameter
     Fixed: 4 times or More the Cable Diameter
    <
    ■ Conformity

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CE-362 Power Supply Cable | KURAMO ELECTRIC | MISUMI Thailand