Equipment Internal Wiring Wire and Supply Power Wire, UE/SSX83 LF

Brand :
TAIYO CABLETEC

Caution

    Product Description

    [Features]
     ● Dual UL and cUL. (Category: AVLV2, AVLV8)
     ● UL VW-1 and cUL FT1 flame-retardancy compliant.
     ● Uses vinyl with excellent flexibility.
     ● Since the conductor is finely stranded, it has excellent flexibility and pliability.
     ● CE Marking Conformity Declaration Product (TUV certified product). (TUV Certificate No. J9950730)
     ● UE/SSX83 offers the ideal wiring for locations where electric wire hardness poses a problem, such as when fixing wiring, or in locations where R cannot be obtained etc.
     ● (Note 1. Per CSA standards, cannot be used for power supplies).

    Compliant standard

    CertificationUL AWMcUL AWMTUV.CE markingElectrical Appliances and Materials Safety Act of Japan
    Applicable standardsUL 758CSA C22.2 No.210EN50525-2-31The Japanese ministerial ordinance specifying technical requirements for electrical appliances
    Format symbolUL STYLE 1283
    1284
    CSA AWM I A/BEquivalent to H07V-KSynthetic resin
    Insulation cable
    Rated Voltage600 V600 V450/750 V600 V
    Rated temperature105°C105°C70°C60°C
    ConductorUL 758CSA C22.2 No.210EN60228JIS C 3102
    Flame RetardancyVW-1FT1EN50264-2-1JIS C 3005 4.26.2 b
    Compliant standards of cable for device internal wiring and power supply wiring, UE/SSX83 LF

    Standard table

    Standards table of cable for device internal wiring and power supply wiring, UE/SSX83 LF

    * In addition to the UL and CSA standard withstand voltage tests mentioned above, it has passed the 2,500 V / 5 min test.
    * The allowable current value in the () is a reference value and for transport purpose only.

    Product characteristics

    Allowable current

    • The allowable current is the value when single cable installed in air and the ambient temperature is 30°C.
    • Multiply by the following correction factors according to the ambient temperatures, installation conditions, etc.

    Current reduction coefficient (In case of ambient temperature)

    Ambient temperature (°C)30405060708090100
    Current reduction factor1.00 0.93 0.86 0.77 0.68 0.58 0.45 0.26 

    Current reduction coefficient (In the case of multi-row laying)

    Number of cables2 to 345 to 67 to 1516 to 4041 to 6061 or more
    Current reduction factor0.70 0.63 0.56 0.49 0.43 0.39 0.34 

    Transport property

    BendingWindingU-shaped
    folding
    90°
    flexing
    TwistingTransport bending
    DirectBending
    CAACBBC

    Number of tests A = 10 million or more, B = 5 million or more, C = 3 million or more, D = 1 million or more, E = 500,000 or more

    Oil resistance

    Insulation oilLubricant oilCutting oil ICutting oil IIHydraulic oilGrease
    CCCCCC

    A: There is no practical problem at all. B: There is little deterioration but almost no practical problem to use. C: It shows a certain level of deterioration and may not be usable.

    Wire core identification

    Structural drawing

    Cable for device internal wiring and power supply wiring, UE/SSX83 LF, wire core identification 01

    Surface printing

    Cable for device internal wiring and power supply wiring, UE/SSX83 LF, wire core identification 02

    Identification

    —AWGBlackWhiteRedBlueBrownY/G
    UE/
    SSX
    83
    LF
    8○○○○—○
    6○○○○—○
    4○○○○—○
    2○○○○—○

    ○indicates the standard stock color.
    * The Y/G line is green with 3 yellow recessed color bands (30% to 50%).

    Sales standard strip length

    100 m

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat