RSL Series Interface Relay Module

Brand :
SCHNEIDER

Caution

    Product Description

    A complete range of electromechanical relays including interface, miniature, and power relays from 1 CO to 4 CO contacts, up to 30 A.

    Product CodeRange of productProduct or component typeDevice short name               Vibration resistance              Shock resistanceMaximum switching voltageElectrical durabilityMechanical durabilityNet weightIP degree of protectionPollution degreeStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEWarranty[Uc] control circuit voltageOperating positionToxic heavy metal free[Ui] rated insulation voltageContacts type and composition[Ithe] conventional enclosed thermal current[Uimp] rated impulse withstand voltageCAD overall widthCAD overall heightCAD overall depthMaximum switching capacityContacts materialSafety reliability dataDevice presentation        [Ie] rated operational current       Control typeMounting supportControl circuit voltage limits            Dielectric strength                  Series nameShape of pinAverage resistanceOperating rateProtection categoryTest levelsAverage coil consumptionDrop-out 
    voltage threshold
    Utilisation coefficientResistive rated loadOperate timeRelease timeMinimum recommended switching capacity
    RPF2ABDZelio RelayPlug-in relayRPF3 gn, amplitude = +/- 1 mm 
    (f = 10 to 150 Hz)5 cycles in operation
    10 gn, amplitude = +/- 1 mm 
    (f = 10 to 150 Hz)5 cycles not operating
    10 gn for in operation
    30 gn for not operating
    250 V conforming to IEC100000 cycles 
    for resistive load
    5000000 cycles0.082 kgIP40 conforming to EN/IEC 605293CSA C22.2 No 14
    UL 508
    EN/IEC 61810-1
    -40 to 55 ℃-40 to 85 ℃CSA
    CE
    GOST
    UL
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins18 months24 V DCAny positionYes250 V conforming to IEC
    300 V conforming to UL
    2 NO25 A at -40 to 55 ℃ relays side 
    by side without a gap
    30 A at -40 to 55 ℃ 13 mm 
    gap between two relays
    4 kV during 1.2/50 µs33.7 mm68.5 mm39.2 mm7500 VA/700 WSilver tin oxideB10d = 100000Complete product30 A at 277 V (AC) NO conforming to UL
    20 A at 28 V (DC) NO conforming to UL
    30 A at 250 V (AC) NO conforming to IEC
    25 A at 28 V (DC) NO conforming to IEC
    Without lockable test buttonDIN rail
    Panel
    19.2...26.4 V2000 V AC between poles with basic
    4000 V AC between coil and contact 
    with reinforced
    1500 V AC between contacts 
    with micro disconnection
    PowerFlat350 Ohm at 20 ℃ +/- 10 %<= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    RT IILevel A group mounting1.7 W>= 0.1 Uc10 %25 A at 28 V DC
    30 A at 250 V AC
    25 ms25 ms6000 mW 500 mA / 12 V for NO
    RPF2AJDZelio RelayPlug-in relayRPF3 gn, amplitude = +/- 1 mm 
    (f = 10 to 150 Hz)5 cycles in operation
    10 gn, amplitude = +/- 1 mm 
    (f = 10 to 150 Hz)5 cycles not operating
    10 gn for in operation
    30 gn for not operating
    250 V conforming to IEC100000 cycles 
    for resistive load
    5000000 cycles0.082 kgIP40 conforming to EN/IEC 605293UL 508
    CSA C22.2 No 14
    EN/IEC 61810-1
    -40 to 55 ℃-40 to 85 ℃GOST
    CSA
    CE
    UL
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins18 months12 V DCAny positionYes250 V conforming to IEC
    300 V conforming to UL
    2 NO25 A at -40 to 55 ℃ relays side 
    by side without a gap
    30 A at -40 to 55 ℃ 13 mm 
    gap between two relays
    4 kV during 1.2/50 µs33.7 mm68.5 mm39.2 mm7500 VA/700 WSilver tin oxideB10d = 100000Complete product30 A at 277 V (AC) NO conforming to UL
    20 A at 28 V (DC) NO conforming to UL
    30 A at 250 V (AC) NO conforming to IEC
    25 A at 28 V (DC) NO conforming to IEC
    Without lockable test buttonDIN rail
    Panel
    9.6...13.2 V2000 V AC between poles with basic
    4000 V AC between coil and contact 
    with reinforced
    1500 V AC between contacts 
    with micro disconnection
    PowerFlat86 Ohm at 20 ℃ +/- 10 %<= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    RT IILevel A group mounting1.7 W>= 0.1 Uc10 %25 A at 28 V DC
    30 A at 250 V AC
    25 ms25 ms6000 mW 500 mA / 12 V for NO
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RPF2ABD | RSL Series Interface Relay Module | SCHNEIDER | MISUMI Thailand