Relay Accessories for RPM, RH, RSZ, RXM, RXZ, RUZ Series

Brand :
SCHNEIDER

Caution

    Product Description

    General purpose relay accessories

    Product CodeRange of productProduct or component typeDevice short nameFixing mode Width Net weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueMarkingToxic heavy metal freeSale per indivisible quantity[Ue] rated operational voltage[Ith] conventional free air thermal current                Product compatibility                   Connections - terminalsDielectric strengthShape of pinContact terminal arrangement
    RUZC2MZelio RelaySocketRUZBy screw (panel)
    Clip-on 
    (35 mm symmetrical DIN rail)
    38 mm0.054 kgIP20 conforming to EN/IEC 60529IEC 61984-40 to 55 ℃-40 to 85 ℃UL
    CSA
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months< 1 N.m for M3.5 screw(s)CEYes10< 250 V10 APlug-in relay RUM with 2 C/O contact
    Plug-in relay RE48 with 2 C/O contact
    Plug-in relay RE48 with 1 C/O + 1 C/O contact
    Connector, 1 x 0.25...1 x 2.5 mm2 (AWG 22...AWG 14) flexible with cable end
    Connector, 2 x 0.25...2 x 1 mm2 (AWG 22...AWG 17) flexible with cable end
    Connector, 1 x 0.5...1 x 2.5 mm2 (AWG 20...AWG 14) solid without cable end
    Connector, 2 x 0.5...2 x 1.5 mm2 (AWG 20...AWG 16) solid without cable end
    2500 VCylindricalMixed
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat