(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Selector Switches and Key Switches
Product Code | Range of product | Product or component type | Device short name | Vibration resistance | Shock resistance | Mechanical durability | Net weight | IP degree of protection | NEMA degree of protection | Standards | Ambient air temperature for operation | Ambient air temperature for storage | Product certifications | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | Circularity Profile | REACH Regulation | REACH free of SVHC | Warranty | Toxic heavy metal free | Sale per indivisible quantity | Mounting diameter | Bezel material | Protective treatment | Type of operator | Shape of signaling unit head | Operator profile | Device presentation | Operator position information | Resistance to high pressure washer | Head type | IK degree of protection | Electrical durability | Width | Height | Depth | WEEE | Tightening torque | [Ui] rated insulation voltage | [Ith] conventional free air thermal current | Contacts type and composition | Connections - terminals | Terminals description ISO n°1 | Short-circuit protection | [Uimp] rated impulse withstand voltage | Contact operation | Positive opening | Contacts material | Contacts usage | Shape of screw head | [Ie] rated operational current | reliability | Torque value | Overvoltage category | Electrical shock protection class | CAD overall width | CAD overall height | CAD overall depth | Electrical composition code | Fixing collar material | Station name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XB4BJ53 | Harmony XB4 | Selector switch | XB4 | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 1000000 cycles | 0.105 kg | IP69 IP69K IP67 conforming to IEC 60529 | NEMA 13 NEMA 4X | EN/IEC 60947-5-4 EN/IEC 60947-1 CSA C22.2 No 14 JIS C8201-5-1 EN/IEC 60947-5-5 UL 508 EN/IEC 60947-5-1 JIS C8201-1 | -40 to 70 ℃ | -40 to 70 ℃ | CSA LROS (Lloyds register of shipping) BV DNV RINA UL GL | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | Yes | 1 | 22 mm | Chromium plated metal | TH | To centre spring return | Round | Black long handle | Complete product | 3 positions +/- 45° | 7000000 Pa at 55 ℃, distance : 0.1 m | Standard | - | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C | 30 mm | 48 mm | 68 mm | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 2 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1 | (23-24)NO (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN 60947-1 | Slow-break | Without | Silver alloy (Ag/Ni) | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 0.14 N.m NO changing electrical state | Class I conforming to IEC 60536 | - | - | - | - | - | Zamak | - |
XB5AD33 | Harmony XB5 | Selector switch | XB5 | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 1000000 cycles | 0.052 kg | IP67 conforming to IEC 60529 IP69 IP69K | NEMA 13 NEMA 4X | EN/IEC 60947-1 EN/IEC 60947-5-1 JIS C8201-5-1 CSA C22.2 No 14 EN/IEC 60947-5-4 UL 508 JIS C8201-1 | -40 to 70 ℃ | -40 to 70 ℃ | UL GL LROS (Lloyds register of shipping) DNV CSA BV RINA | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | Yes | 1 | 22 mm | Dark grey plastic | TH | Stay put | Round | Black standard handle | Complete product | 3 positions +/- 45° | 7000000 Pa at 55 ℃, distance : 0.1 m | Standard | IK06 conforming to IEC 50102 | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 30 mm | 42 mm | 70 mm | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 2 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN 60947-1 | Slow-break | Without | Silver alloy (Ag/Ni) | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 0.14 N.m NO changing electrical state | - | Class II conforming to IEC 60536 | - | - | - | - | - | - |
XB5AD53 | Harmony XB5 | Selector switch | XB5 | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 1000000 cycles | 0.052 kg | IP67 conforming to IEC 60529 IP69 IP69K | NEMA 13 NEMA 4X | EN/IEC 60947-5-1 UL 508 CSA C22.2 No 14 EN/IEC 60947-5-4 EN/IEC 60947-1 JIS C8201-5-1 JIS C8201-1 | -40 to 70 ℃ | -40 to 70 ℃ | GL UL RINA LROS (Lloyds register of shipping) BV DNV CSA | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | Yes | 1 | 22 mm | Dark grey plastic | TH | To centre spring return | Round | Black standard handle | Complete product | 3 positions +/- 45° | 7000000 Pa at 55 ℃, distance : 0.1 m | Standard | IK06 conforming to IEC 50102 | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 30 mm | 42 mm | 70 mm | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 2 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | EN 60947-1 6 kV | Slow-break | Without | Silver alloy (Ag/Ni) | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 0.14 N.m NO changing electrical state | - | Class II conforming to IEC 60536 | - | - | - | - | - | - |
XB5AJ21 | Harmony XB5 | Selector switch | XB5 | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 1000000 cycles | 0.043 kg | IP67 conforming to IEC 60529 IP69 IP69K | NEMA 13 NEMA 4X | JIS C8201-5-1 EN/IEC 60947-5-1 CSA C22.2 No 14 EN/IEC 60947-5-4 UL 508 EN/IEC 60947-1 JIS C8201-1 | -40 to 70 ℃ | -40 to 70 ℃ | GL BV CSA UL RINA LROS (Lloyds register of shipping) DNV | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | Yes | 1 | 22 mm | Dark grey plastic | TH | Stay put | Round | Black long handle | Complete product | 2 positions 90° | 7000000 Pa at 55 ℃, distance : 0.1 m | Standard | IK06 conforming to IEC 50102 | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 30 mm | 48 mm | 70 mm | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN 60947-1 | Slow-break | Without | Silver alloy (Ag/Ni) | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 0.14 N.m NO changing electrical state | - | Class II conforming to IEC 60536 | - | - | - | - | - | - |
ZB4BD7 | Harmony XB4 | Head for selector switch | ZB4 | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 1000000 cycles | 0.04 kg | IP67 conforming to IEC 60529 IP69 IP69K | NEMA 13 NEMA 4X | UL 508 JIS C8201-5-1 EN/IEC 60947-1 EN/IEC 60947-5-4 CSA C22.2 No 14 EN/IEC 60947-5-1 EN/IEC 60947-5-5 JIS C8201-1 | -40 to 70 ℃ | -40 to 70 ℃ | RINA CSA LROS (Lloyds register of shipping) DNV UL listed GL BV | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | Yes | 1 | 22 mm | Chromium plated metal | TH | Left to centre spring return | Round | Black standard handle | Basic element | 3 positions +/- 45° | 7000000 Pa at 55 ℃, distance : 0.1 m | Standard | IK06 conforming to IEC 50102 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Class I conforming to IEC 60536 | - | 29 mm | 29 mm | 44 mm | C3 for <6 contacts using single blocks in front mounting C4 for <6 contacts using single and double blocks in front mounting C5 for <5 contacts using single blocks in front mounting C6 for <5 contacts using single and double blocks in front mounting C7 for <4 contacts using single blocks in front mounting C8 for <4 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting | - | - |
ZB5AD5 | Harmony XALF Harmony XB5 | Head for selector switch | ZB5 | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 1000000 cycles | 0.017 kg | IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K | NEMA 13 NEMA 4X | UL 508 EN/IEC 60947-5-1 EN/IEC 60947-1 CSA C22.2 No 14 EN/IEC 60947-5-4 JIS C8201-5-1 JIS C8201-1 | -40 to 70 ℃ | -40 to 70 ℃ | UL listed RINA GL LROS (Lloyds register of shipping) DNV BV CSA | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | Yes | 1 | 22 mm | Dark grey plastic | TH | To centre spring return | Round | Black standard handle | Basic element | 3 positions +/- 45° | 7000000 Pa at 55 ℃, distance : 0.1 m | Standard | IK06 conforming to IEC 50102 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Class II conforming to IEC 60536 | - | 29 mm | 29 mm | 46 mm | C3 for <6 contacts using single blocks in front mounting C4 for <6 contacts using single and double blocks in front mounting C5 for <5 contacts using single blocks in front mounting C6 for <5 contacts using single and double blocks in front mounting C7 for <4 contacts using single blocks in front mounting C8 for <4 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting SF1 for <3 contacts using single blocks in front mounting SR1 for <3 contacts using single blocks in rear mounting | - | XALD 1...5 cut-outs XALK 2...5 cut-outs |
Part Number |
---|
XB5AJ21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Series | Actuator Type | Number of Positions | IP Rating | Angle of Throw | Width | Depth | Ambient air temperature for operation | Product or component type | Type of operator | Mounting Diameter | Actuator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 226.63 | ROTARYSWITCHES | 1 Piece(s) | 60 Day(s) | Harmony XB5 | Black standard handle | 2 | IP67, IP69, IP69K | 90° | 30 mm | 70 mm | -40 to 70 °C | Selector switch | Stay put | 22 mm | - |
Loading...
Please check the type/dimensions/specifications of the part XB5AJ21 in the Selector Switches and Key Switches series.
Part Number |
---|
XB5AD25 |
XB5AD33 |
XB5AD53 |
ZB4BD7 |
ZB4BJ5 |
ZB5AD5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Series | Actuator Type | Number of Positions | IP Rating | Angle of Throw | Width | Depth | Ambient air temperature for operation | Product or component type | Type of operator | Mounting Diameter | Actuator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286.75 | 1 Piece(s) | 2 Day(s) | Harmony XB5 | Black long handle | 2 | IP67, IP69, IP69K | 90° | - | - | - | Selector switch | Stay put | 22.5 mm | - | ||
฿ 300.63 | 1 Piece(s) | Same day | Harmony XB5 | Black long handle | 3 | IP67, IP69, IP69K | 45° | 30 mm | 70 mm | -40 to 70 °C | Selector switch | Stay put | 22 mm | - | ||
฿ 286.75 | 1 Piece(s) | 2 Day(s) | Harmony XB5 | Black long handle | 3 | IP67, IP69, IP69K | 45° | 30 mm | 70 mm | -40 to 70 °C | Selector switch | To centre spring return | 22 mm | - | ||
฿ 231.25 | 1 Piece(s) | 60 Day(s) | Harmony XB4 | Black standard handle | 3 | IP67, IP69, IP69K | 45° | 29 mm | 44 mm | -40 to 70 °C | Head for selector switch | Left to centre spring return | 22 mm | - | ||
฿ 277.50 | 1 Piece(s) | 60 Day(s) | Harmony XB4 | Operator profile | 3 | IP67, IP69, IP69K | 45° | - | - | - | Head for selector switch | To centre spring return | 22 mm | - | ||
฿ 115.63 | 1 Piece(s) | 2 Day(s) | Harmony XALF, Harmony XB5 | Black standard handle | 3 | IP67, IP69, IP69K | 45° | 29 mm | 46 mm | -40 to 70 °C | Head for selector switch | To centre spring return | 22 mm | - |
How can we improve?
How can we improve?