1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Selector Switches and Key Switches (Part Number)

ROTARY SWITCHES

Selector Switches and Key Switches
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Selector Switches and Key Switches

Product CodeRange of productProduct or component typeDevice short name     Vibration resistance       Shock resistanceMechanical durabilityNet weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationREACH free of SVHCWarrantyToxic heavy metal freeSale per indivisible quantityMounting diameterBezel materialProtective treatmentType of operatorShape of signaling unit headOperator profileDevice presentationOperator position informationResistance to high pressure washerHead typeIK degree of protection                Electrical durability               WidthHeightDepthWEEE     Tightening torque      [Ui] rated insulation voltage[Ith] conventional free air thermal currentContacts type and composition                                              Connections - terminals                                                    Terminals description ISO n°1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingContacts materialContacts usageShape of screw head     [Ie] rated operational current                       reliability                 Torque valueOvervoltage categoryElectrical shock protection classCAD overall widthCAD overall heightCAD overall depthElectrical composition codeFixing collar materialStation name
XB4BJ53Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz) 
conforming to IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.105 kgIP69
IP69K
IP67 conforming to IEC 60529
NEMA 13
NEMA 4X
EN/IEC 60947-5-4
EN/IEC 60947-1
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃CSA
LROS (Lloyds register of shipping)
BV
DNV
RINA
UL
GL
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes122 mmChromium plated metalTHTo centre spring returnRoundBlack long handleComplete product3 positions +/- 45°7000000 Pa at 55 ℃, distance : 0.1 mStandard-1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h,
load factor: 0.5 conforming to 
EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN 60947-5-1 appendix C
30 mm48 mm68 mmThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
0.8 to 1.2 N.m 
conforming to EN 60947-1
600 V (pollution degree 3) 
conforming to EN 60947-1
10 A conforming to EN/IEC 60947-5-12 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
(23-24)NO
(13-14)NO
10 A cartridge fuse 
type gG conforming to 
EN/IEC 60947-5-1
6 kV EN 60947-1Slow-breakWithoutSilver alloy (Ag/Ni)Standard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA 
in clean environment 
conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA 
in clean environment 
conforming to EN/IEC 60947-5-4
0.14 N.m NO changing electrical stateClass I conforming to IEC 60536-----Zamak-
XB5AD33Harmony XB5Selector switchXB55 gn (f= 2 to 500 Hz) 
conforming to IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.052 kgIP67 conforming to IEC 60529
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
UL 508
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃UL
GL
LROS (Lloyds register of shipping)
DNV
CSA
BV
RINA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes122 mmDark grey plasticTHStay putRoundBlack standard handleComplete product3 positions +/- 45°7000000 Pa at 55 ℃, distance : 0.1 mStandardIK06 conforming to IEC 501021000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
30 mm42 mm70 mmThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
0.8 to 1.2 N.m 
conforming to EN 60947-1
600 V (pollution degree 3) 
conforming to EN 60947-1
10 A conforming to EN/IEC 60947-5-12 NOScrew clamp terminals, <= 2 x 1.5 mmwith cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse 
type gG conforming to 
EN/IEC 60947-5-1
6 kV EN 60947-1Slow-breakWithoutSilver alloy (Ag/Ni)Standard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA 
in clean environment 
conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA 
in clean environment 
conforming to EN/IEC 60947-5-4
0.14 N.m NO changing electrical state-Class II conforming to IEC 60536------
XB5AD53Harmony XB5Selector switchXB55 gn (f= 2 to 500 Hz) 
conforming to IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.052 kgIP67 conforming to IEC 60529
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-5-1
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-5-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃GL
UL
RINA
LROS (Lloyds register of shipping)
BV
DNV
CSA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes122 mmDark grey plasticTHTo centre spring returnRoundBlack standard handleComplete product3 positions +/- 45°7000000 Pa at 55 ℃, distance : 0.1 mStandardIK06 conforming to IEC 501021000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
30 mm42 mm70 mmThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
0.8 to 1.2 N.m 
conforming to EN 60947-1
600 V (pollution degree 3) 
conforming to EN 60947-1
10 A conforming to EN/IEC 60947-5-12 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse 
type gG conforming to 
EN/IEC 60947-5-1
EN 60947-1 6 kVSlow-breakWithoutSilver alloy (Ag/Ni)Standard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA 
in clean environment 
conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA 
in clean environment 
conforming to EN/IEC 60947-5-4
0.14 N.m NO changing electrical state-Class II conforming to IEC 60536------
XB5AJ21Harmony XB5Selector switchXB55 gn (f= 2 to 500 Hz) 
conforming to IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.043 kgIP67 conforming to IEC 60529
IP69
IP69K
NEMA 13
NEMA 4X
JIS C8201-5-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃GL
BV
CSA
UL
RINA
LROS (Lloyds register of shipping)
DNV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes122 mmDark grey plasticTHStay putRoundBlack long handleComplete product2 positions 90°7000000 Pa at 55 ℃, distance : 0.1 mStandardIK06 conforming to IEC 501021000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
30 mm48 mm70 mmThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
0.8 to 1.2 N.m 
conforming to EN 60947-1
600 V (pollution degree 3) 
conforming to EN 60947-1
10 A conforming to EN/IEC 60947-5-11 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse 
type gG conforming to 
EN/IEC 60947-5-1
6 kV EN 60947-1Slow-breakWithoutSilver alloy (Ag/Ni)Standard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA 
in clean environment 
conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA 
in clean environment 
conforming to EN/IEC 60947-5-4
0.14 N.m NO changing electrical state-Class II conforming to IEC 60536------
ZB4BD7Harmony XB4Head for selector switchZB45 gn (f= 2 to 500 Hz) 
conforming to IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.04 kgIP67 conforming to IEC 60529
IP69
IP69K
NEMA 13
NEMA 4X
UL 508
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 60947-5-4
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-5
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃RINA
CSA
LROS (Lloyds register of shipping)
DNV
UL listed
GL
BV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes122 mmChromium plated metalTHLeft to centre spring returnRoundBlack standard handleBasic element3 positions +/- 45°7000000 Pa at 55 ℃, distance : 0.1 mStandardIK06 conforming to IEC 50102---------------------Class I conforming to IEC 60536-29 mm29 mm44 mmC3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
--
ZB5AD5Harmony XALF
Harmony XB5
Head for selector switchZB55 gn (f= 2 to 500 Hz) 
conforming to IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.017 kgIP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K
NEMA 13
NEMA 4X
UL 508
EN/IEC 60947-5-1
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C8201-5-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃UL listed
RINA
GL
LROS (Lloyds register of shipping)
DNV
BV
CSA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes122 mmDark grey plasticTHTo centre spring returnRoundBlack standard handleBasic element3 positions +/- 45°7000000 Pa at 55 ℃, distance : 0.1 mStandardIK06 conforming to IEC 50102---------------------Class II conforming to IEC 60536-29 mm29 mm46 mmC3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
-XALD 1...5 cut-outs
XALK 2...5 cut-outs
Part Number
XB4BJ53
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries Actuator Type Number of Positions IP Rating Angle of Throw Width Depth Ambient air temperature for operation Product or component type Type of operator Mounting Diameter Actuator

฿ 508.75

ROTARY SWITCHES 1 Piece(s) Same day Harmony XB4Black standard handle3IP67, IP69, IP69K45°30 mm68 mm-40 to 70 °CSelector switchTo centre spring return22 mm-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part XB4BJ53 in the Selector Switches and Key Switches series.

Products with similar specification

Part Number
XB5AD21
XB5AD25
XB5AD33
XB5AD53
XB5AJ21
ZB4BD7
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSeries Actuator Type Number of Positions IP Rating Angle of Throw Width Depth Ambient air temperature for operation Product or component type Type of operator Mounting Diameter Actuator

฿ 286.75

1 Piece(s) Same day Harmony XB5Red flush2IP67, IP69, IP69K90°30 mm70 mm-Selector switchStay put--

฿ 286.75

1 Piece(s) 2 Day(s) Harmony XB5Black long handle2IP67, IP69, IP69K90°---Selector switchStay put22.5 mm-

฿ 300.63

1 Piece(s) Same day Harmony XB5Black long handle3IP67, IP69, IP69K45°30 mm70 mm-40 to 70 °CSelector switchStay put22 mm-

฿ 286.75

1 Piece(s) 2 Day(s) Harmony XB5Black long handle3IP67, IP69, IP69K45°30 mm70 mm-40 to 70 °CSelector switchTo centre spring return22 mm-

฿ 226.63

1 Piece(s) 60 Day(s) Harmony XB5Black standard handle2IP67, IP69, IP69K90°30 mm70 mm-40 to 70 °CSelector switchStay put22 mm-

฿ 231.25

1 Piece(s) 60 Day(s) Harmony XB4Black standard handle3IP67, IP69, IP69K45°29 mm44 mm-40 to 70 °CHead for selector switchLeft to centre spring return22 mm-