1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push Button and Switch Accessories (ZA2BD2)

SWITCH ACCESSORIES

Push Button and Switch Accessories (ZA2BD2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push Button and Switch Accessories from Schneider Electric

Product CodeEU RoHS DirectiveMercury freeRoHS exemption informationRange of productSustainable offer statusEnvironmental DisclosureREACH RegulationWarrantyProduct or component typeAmbient air temperature for operationAmbient air temperature for storageDevice short nameChina RoHS RegulationCircularity ProfileVibration resistanceShock resistance      Standards      Sale per indivisible quantityNet weightREACH free of SVHCToxic heavy metal freeType of operatorIP degree of protectionMechanical durabilityProduct certificationsProtective treatmentElectrical composition codeIK degree of protectionShape of signaling unit headOperator profileHead typeOvervoltage categoryMounting diameterBezel materialDevice presentationNEMA degree of protectionCAD overall widthCAD overall heightCAD overall depthProduct compatibilityResistance to high pressure washerPositive openingEnvironmental characteristicAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationSeries nameMovement of operating headType of approachWEEEAccessory / separate part designation[Ui] rated insulation voltageContacts type and compositionConnections - terminalsShort-circuit protection[Uimp] rated impulse withstand voltageContact operationOperating forceStation nameContact block typeMounting of blockSwitch actuationComponent nameElectrical shock protection classElectrical durabilityTightening torque[Ith] conventional free air thermal currentCap/operator or lens colourOperating travelContacts materialOperator position informationContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityAssociated headCondition of useMarkingMounting locationOperator additional informationQuantity per setResetType of keylockKey withdrawal positionAssociated bodyTerminals description ISO n‹1[Ithe] conventional enclosed thermal currentRated operational power in WMaximum resistance across terminalsElectrical circuit type        Contact code designation        Contact block applicationAssociated leverProduct destinationRange compatibilityMain groupLengthHead material
XACA9411Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XAC--REACH Declaration18 monthsHead for push-button-25 to 70 ℃-40 to 70 ℃-China RoHS declaration-15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6100 gn conforming to IEC 60068-2-27CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60204-32
UL 508
100.01 kgYesYes-IP65 conforming to IEC 60529----IK08 conforming to EN 50102---Class II conforming to IEC 61140-------XACA..----------------------XACA----White---------UnmarkedFront of enclosureBooted------------------
XCSZ03Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesPreventa Safety detectionGreen Premium productProduct Environmental ProfileREACH Declaration18 months-----End of Life Information----0.095 kg-Yes------------------XCSLF
XCSA
XCSC
XCSE
XCSB
XCSLE
---ActuatorMounting and fixing accessoriesMetal guard switch----Pivoting actuator-----------------------------------------------
XCSZ12Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesPreventa Safety detectionGreen Premium productProduct Environmental ProfileREACH Declaration18 months-----End of Life Information----0.015 kg--------------------XCSPA
XCSTE
XCSTA
---ActuatorMounting and fixing accessoriesPlastic guard switch----Actuator with wide fixing---------------------------------------------40 mm-
XCSZ21Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesPreventa Safety detectionGreen Premium productProduct Environmental ProfileREACH Declaration18 months-----End of Life Information----0.08 kg--------------------XCSPA
XCSTA
---GuardMounting and fixing accessoriesGuard switch----Guard retaining device-----------------------------------------------
XENG1191Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XACGreen Premium productProduct Environmental ProfileREACH Declaration18 monthsContact block-25 to 70 ℃-40 to 70 ℃-China RoHS declaration-15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6100 gn conforming to IEC 60068-2-27UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
-0.04 kgYesYesSpring return-1000000 cycles-------Class II conforming to IEC 61140-------XACA
XACA9...head
---------The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins-600 V (pollution degree 3) conforming to IEC 60947-11 NC + 2 NOScrew clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end
Screw clamp terminals, 1 x 0.5...2 x 1.5 mm2 with cable end
10 A fuse protection by cartridge fuse type gG6 kV IEC 60947-1Slow-break
Staggered
18 N-SingleFront mounting-XENG----------------------(21-22)NC
(33-34)NO_CL
(13-14)NO
10 A40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, 
load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
48 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 48 V, 
load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
65 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 24 V, 
load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
25 MOhmControl circuitA600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
A600 AC-15, Ue = 600 V, Ie = 1.2 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
2-speed------
XY2CZ503Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesPreventa XY2Green Premium productProduct Environmental ProfileREACH Declaration18 months----------0.007 kg------------------------Cable gripSeparate partsCable O 3 to 5 mm----Single cable grip-----------------------------Set of 10-----------------
XY2CZ701Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesPreventa XY2Green Premium productProduct Environmental ProfileREACH Declaration18 months----------0.002 kg------------------------Cable end protectorSeparate partsCable O 3.2 mm----Cable end protector-----------------------------Set of 10-----------------
XY2CZ702Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesPreventa XY2Green Premium productProduct Environmental ProfileREACH Declaration18 months----------0.08 kg--------------------XY2CE---End springSeparate partsEmergency stop rope pull switch----End spring-----------------------------------------------
ZA2BD2Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XACGreen Premium productProduct Environmental ProfileREACH Declaration-Selector switch-25 to 70 ℃-40 to 70 ℃-China RoHS declarationEnd of Life Information15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6100 gn conforming to IEC 60068-2-27CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60204-32
UL 508
10.018 kgYesYes-IP65 conforming to IEC 60529----IK08 conforming to EN 50102---Class II conforming to IEC 61140-------XACA----------------------ZA2----Black---------UnmarkedBase of enclosure
Front of enclosure
-------------------
ZA2BS844Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XACGreen Premium productProduct Environmental ProfileREACH Declaration-Head for emergency switching off push-button-25 to 70 ℃-40 to 70 ℃-China RoHS declaration-15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6100 gn conforming to IEC 60068-2-27EN/IEC 60204-32
EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
EN/IEC 60947-5-5
10.05 kgYesYes-IP65 conforming to IEC 60529----IK08 conforming to EN 50102---Class II conforming to IEC 61140-------XACA..----------------------XACA----Red---------UnmarkedFront of enclosure-------------------
ZB2BE102Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XACGreen Premium productProduct Environmental ProfileREACH Declaration18 monthsContact block-25 to 70 ℃-40 to 70 ℃-China RoHS declarationEnd of Life Information15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6100 gn conforming to IEC 60068-2-27EN/IEC 60204-32
EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
-0.02 kgYes-Spring return-1000000 cycles---------------XACA
XB4
XB5
---------The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins-600 V (pollution degree 3) conforming to IEC 60947-11 NCScrew clamps terminals, 1 x 2.5 mm2 with or without cable end
Screw clamps terminals, 2 x 1.5 mm2 with or without cable end
10 A fuse protection by cartridge fuse type gG (gl)IEC 60947-1 6 kVSlow-break13 to 15 N-SingleFront mounting-ZB2Class II conforming to IEC 61140---------------------(11-12)NC10 A40 W DC-13 for 1000000 cycles, operating rate <3600 cyc/h at 120 V, 
load factor = 0.5 conforming to IEC 60947-5-1
48 W DC-13 for 1000000 cycles, operating rate <3600 cyc/h at 48 V, 
load factor = 0.5 conforming to IEC 60947-5-1
65 W DC-13 for 1000000 cycles, operating rate <3600 cyc/h at 24 V, 
load factor = 0.5 conforming to IEC 60947-5-1
25 MOhmControl circuitA600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 947-5-1 appendix A
A600 AC-15, Ue = 600 V, Ie = 1.2 A conforming to IEC 947-5-1 appendix A
Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 947-5-1 appendix A
Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 947-5-1 appendix A
Single speed------
ZB4BA3Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
JIS C8201-5-1
UL 508
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C8201-1
1-YesYesSpring returnIP66 conforming to IEC 60529
IP67
IP69
IP69K
10000000 cyclesCSA
DNV
BV
GL
LROS (Lloyds register of shipping)
RINA
UL listed
THC1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundGreen flush, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm28 mm-----------------------------------------------------------
ZB4BC2Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-1
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-4
UL 508
JIS C8201-5-1
EN/IEC 60947-5-1
JIS C8201-1
1-YesYesSpring returnIP66 conforming to IEC 60529
IP69
IP69K
5000000 cyclesLROS (Lloyds register of shipping)
CSA
RINA
UL listed
GL
BV
DNV
THC1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundBlack mushroom O 40 mm, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
40 mm40 mm52 mm-----------------------------------------------------------
ZB4BC4Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-5-4
CSA C22.2 No 14
JIS C8201-5-1
UL 508
EN/IEC 60947-5-5
EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C8201-1
1-YesYesSpring returnIP66 conforming to IEC 60529
IP69
IP69K
5000000 cyclesLROS (Lloyds register of shipping)
RINA
DNV
GL
UL listed
BV
CSA
THC1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundRed mushroom O 40 mm, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
40 mm40 mm52 mm-----------------------------------------------------------
ZB4BD2Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for selector switch-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
JIS C8201-5-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-5
UL 508
JIS C8201-1
10.04 kgYesYesStay putIP67 conforming to IEC 60529
IP69
IP69K
1000000 cyclesBV
LROS (Lloyds register of shipping)
DNV
UL listed
CSA
RINA
GL
THC3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundBlack standard handleStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm44 mm-7000000 Pa at 55 ℃, distance : 0.1 m-----------------------------2 positions 90‹---------------------------
ZB4BD8Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for selector switch-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-1
UL 508
EN/IEC 60947-5-5
EN/IEC 60947-5-4
EN/IEC 60947-5-1
JIS C8201-5-1
CSA C22.2 No 14
JIS C8201-1
10.04 kgYesYesRight to centre spring returnIP67 conforming to IEC 60529
IP69
IP69K
1000000 cyclesCSA
DNV
LROS (Lloyds register of shipping)
UL listed
RINA
GL
BV
THC3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundBlack standard handleStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm44 mm-7000000 Pa at 55 ℃, distance : 0.1 m-----------------------------3 positions +/- 45‹---------------------------
ZB4BG3Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for key selector switch-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-5-5
CSA C22.2 No 14
UL 508
GB 14048.5
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-1
10.098 kg---IP66 conforming to IEC 60529
IP67
IP69
IP69K
1000000 cyclesLROS (Lloyds register of shipping)
RINA
GL
UL listed
BV
DNV
CSA
THC3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
IK06 with keyhole cover ZBGP conforming to IEC 50102RoundBlack key switchStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm72 mm-7000000 Pa at 55 ℃, distance : 0.1 m-----------------------------3 positions +/- 45‹-----------Ronis 455Center--------------
ZB4BG4Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for key selector switch-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-1
GB 14048.5
EN/IEC 60947-5-1
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-5-5
CSA C22.2 No 14
10.098 kg---IP66 conforming to IEC 60529
IP67
IP69
IP69K
1000000 cyclesGL
UL listed
LROS (Lloyds register of shipping)
RINA
CSA
DNV
BV
THC3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
IK06 with keyhole cover ZBGP conforming to IEC 50102RoundBlack key switchStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm72 mm-7000000 Pa at 55 ℃, distance : 0.1 m-----------------------------2 positions 90‹-----------Ronis 455In any position--------------
ZB4BH01Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-5
EN/IEC 60947-5-1
JIS C8201-5-1
EN/IEC 60947-5-4
UL 508
JIS C8201-1
1-YesYesPush-pushIP66 conforming to IEC 60529
IP67
IP69
IP69K
2000000 cyclesCSA
GL
BV
LROS (Lloyds register of shipping)
DNV
UL listed
RINA
THC11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
C9 for <3 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundWhite flush, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm28 mm-----------------------------------------------------------
ZB4BH02Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-1
JIS C8201-5-1
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-5
JIS C8201-1
1-YesYesPush-pushIP66 conforming to IEC 60529
IP67
IP69
IP69K
2000000 cyclesCSA
RINA
UL listed
BV
GL
DNV
LROS (Lloyds register of shipping)
THC11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
C9 for <3 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundBlack flush, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm28 mm-----------------------------------------------------------
ZB4BH043Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-5-5
UL 508
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-1
JIS C8201-1
10.026 kgYesYesPush-pushIP66 conforming to IEC 60529
IP67
IP69
IP69K
500000 cyclesCSA
BV
LROS (Lloyds register of shipping)
DNV
RINA
UL listed
GL
THM5 for <2 contacts using single blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
IK06 conforming to IEC 50102RoundRed flush, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm30 mmIntegral LED7000000 Pa at 55 ℃, distance : 0.1 m----------------------Class I conforming to IEC 60536----------------------------------
ZB4BH05Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-5-5
EN/IEC 60947-5-4
UL 508
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C8201-1
1-YesYesPush-pushIP66 conforming to IEC 60529
IP67
IP69
IP69K
2000000 cyclesDNV
LROS (Lloyds register of shipping)
GL
CSA
BV
UL listed
RINA
THC11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
C9 for <3 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundYellow flush, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm28 mm-----------------------------------------------------------
ZB4BL4Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
JIS C8201-5-1
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-5
EN/IEC 60947-5-4
JIS C8201-1
1-YesYesSpring returnIP66 conforming to IEC 60529
IP67
IP69
IP69K
10000000 cyclesRINA
LROS (Lloyds register of shipping)
GL
UL listed
DNV
CSA
BV
THC1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundRed projecting, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
29 mm29 mm33 mm-----------------------------------------------------------
ZB4BP3Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-5-5
EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-5-1
UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-1
1-YesYesSpring returnIP66 conforming to IEC 60529
IP67
10000000 cyclesCSA
BV
RINA
LROS (Lloyds register of shipping)
GL
DNV
UL listed
THC1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
IK06 conforming to IEC 50102RoundGreen projecting, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
30 mm30 mm35 mmNot compatible with legend holder---------------------------------------Clear boot------------------
ZB4BS844Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for emergency switching off push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
UL 508
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60204-1
IEC 60364-5-53
GB 14048.5
EN/ISO 13850
JIS C8201-1
10.073 kgYesYesTrigger action and mechanical latchingIP66 conforming to IEC 60529
IP69
IP69K
300000 cyclesRINA
DNV
BV
CSA
LROS (Lloyds register of shipping)
UL listed
GL
THC7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
C10 for <4 contacts using single and double blocks in front mounting
IK06 conforming to IEC 50102RoundRed mushroom O 40 mm, unmarkedStandard-22 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
NEMA 4
NEMA 12
40 mm40 mm57 mm------------------------Class I conforming to IEC 61140-----------------Turn to release----------------
ZB4BS944Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for emergency switching off push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
CSA C22.2 No 14
EN/IEC 60204-1
EN/IEC 60947-1
GB 14048.5
EN/IEC 60947-5-1
EN/ISO 13850
EN/IEC 60947-5-5
JIS C8201-5-1
EN/IEC 60947-5-4
UL 508
IEC 60364-5-53
JIS C8201-1
10.098 kg--Trigger action and mechanical latchingIP66 conforming to IEC 60529
IP67
IP69
IP69K
300000 cyclesRINA
GL
BV
CSA
LROS (Lloyds register of shipping)
DNV
UL listed
THC7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
C10 for <4 contacts using single and double blocks in front mounting
IK03 conforming to IEC 50102RoundRed mushroom O 40 mm, unmarkedStandard-22 mmChromium plated metalBasic elementNEMA 13
NEMA 4X
NEMA 4
NEMA 12
40 mm40 mm79 mm-7000000 Pa at 55 ℃, distance : 0.1 m----------------------Class I conforming to IEC 61140-----------------Key releaseRonis 455Center--------------
ZB4BW363Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB4China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
UL 508
EN/IEC 60947-5-5
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C8201-5-1
JIS C8201-1
10.026 kgYesYesSpring returnIP66 conforming to IEC 60529
IP67
IP69
IP69K
10000000 cyclesUL listed
RINA
BV
CSA
LROS (Lloyds register of shipping)
GL
DNV
THM1 for <6 contacts using single blocks in front mounting with integral LED
M2 for <6 contacts using single and double blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
IK06 conforming to EN 50102RoundBlue flush, unmarkedStandardClass I conforming to IEC 6053622 mmChromium plated metalBasic sub-assembliesNEMA 13
NEMA 4X
29 mm29 mm30 mmIntegral LED7000000 Pa at 55 ℃, distance : 0.1 m--------------------------------------With plain lens------------------
ZB5AA1Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB5Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB5China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
UL 508
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 60947-5-4
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-1
10.018 kgYesYesSpring returnIP66 conforming to IEC 60529
IP67
IP69
IP69K
10000000 cyclesRINA
LROS (Lloyds register of shipping)
DNV
UL listed
GL
BV
CSA
THC1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
IK03 conforming to IEC 50102RoundWhite flush, unmarkedStandardClass II conforming to IEC 6053622 mmDark grey plasticBasic elementNEMA 13
NEMA 4X
29 mm29 mm28 mm-7000000 Pa at 55 ℃, distance : 0.1 m-----------------XALD 1...5 cut-outs
XALK 2...5 cut-outs
---------------------------------------
ZB5AA3Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB5Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB5China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C8201-5-1
JIS C8201-1
10.018 kgYesYesSpring returnIP66 conforming to IEC 60529
IP67
IP69
IP69K
10000000 cyclesUL listed
LROS (Lloyds register of shipping)
DNV
BV
RINA
GL
CSA
THC1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
IK03 conforming to IEC 50102RoundGreen flush, unmarkedStandardClass II conforming to IEC 6053622 mmDark grey plasticBasic elementNEMA 13
NEMA 4X
29 mm29 mm28 mm-7000000 Pa at 55 ℃, distance : 0.1 m-----------------XALD 1...5 cut-outs
XALK 2...5 cut-outs
---------------------------------------
ZB5AA4Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB5Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB5China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-1
JIS C8201-5-1
EN/IEC 60947-5-4
UL 508
JIS C8201-1
10.018 kgYesYesSpring returnIP66 conforming to IEC 60529
IP67
IP69
IP69K
10000000 cyclesUL listed
DNV
RINA
LROS (Lloyds register of shipping)
CSA
BV
GL
THC1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
IK03 conforming to IEC 50102RoundRed flush, unmarkedStandardClass II conforming to IEC 6053622 mmDark grey plasticBasic elementNEMA 13
NEMA 4X
29 mm29 mm28 mm-7000000 Pa at 55 ℃, distance : 0.1 m-----------------XALD 1...5 cut-outs
XALK 2...5 cut-outs
---------------------------------------
ZB5AC44Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB5Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for non-illuminated push-button-40 to 70 ℃-40 to 70 ℃ZB5China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C8201-5-1
UL 508
JIS C8201-1
10.027 kgYesYesSpring returnIP66 conforming to IEC 60529
IP69
IP69K
5000000 cyclesLROS (Lloyds register of shipping)
UL listed
BV
RINA
GL
DNV
CSA
THC1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
IK03 conforming to IEC 50102RoundRed mushroom O 30 mm, unmarkedStandardClass II conforming to IEC 6053622 mmDark grey plasticBasic elementNEMA 13
NEMA 4X
30 mm30 mm52 mm-7000000 Pa at 55 ℃, distance : 0.1 m-----------------XALD 1...5 cut-outs
XALK 2...5 cut-outs
---------------------------------------
ZB5AS844Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB5Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead-40 to 70 ℃-40 to 70 ℃ZB5China RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
UL 508
EN/ISO 13850
IEC 60364-5-53
EN/IEC 60204-1
GB 14048.5
JIS C8201-5-1
EN/IEC 60947-5-4
CSA C22.2 No 14
EN/IEC 60947-5-5
EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C8201-1
10.046 kgYesYesTrigger action and mechanical latchingIP66 conforming to IEC 60529
IP67
IP69
IP69K
300000 cyclesCSA
DNV
LROS (Lloyds register of shipping)
UL listed
GL
BV
RINA
THC7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
C10 for <4 contacts using single and double blocks in front mounting
IK03 conforming to IEC 50102RoundRed mushroom O 40 mm, unmarkedStandardClass II conforming to IEC 6053622 mmDark grey plasticBasic elementNEMA 13
NEMA 4X
40 mm40 mm57 mm-7000000 Pa at 55 ℃, distance : 0.1 m-----------------XALD 1 cut-out
XALK 1 cut-out
----------------------Turn to release-----------Emergency stop push-button----
ZB5RZA0Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB5RGreen Premium productProduct Environmental Profile-18 monthsWireless and batteryless transmitter-25 to 70 ℃-40 to 70 ℃XB5RChina RoHS declarationEnd of Life Information---1-Yes-Spring return----PW1-RoundWithout cap flush--22 mmDark grey plastic------------------------XALD 1...5 cut-outs---------------------------------------
ZB6DW3Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB6Green Premium productProduct Environmental ProfileREACH Declaration18 monthsHead for illuminated push-button-25 to 70 ℃-40 to 70 ℃ZB6China RoHS declarationEnd of Life Information+/- 3 mm (f= 2 to 500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
JIS C 852
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-1
JIS C8201-5-1
JIS C8201-1
10.016 kgYesYesSpring returnIP65 conforming to IEC 60529-CSA
GOST
CCC
UL
TC--RectangularGreen flush, unmarked--16 mmPlastic-NEMA 13 conforming to UL 50
NEMA 4 conforming to UL 50
NEMA 4X conforming to UL 50
NEMA 4 conforming to CSA C22.2 No 94
NEMA 4X conforming to CSA C22.2 No 94
NEMA 13 conforming to CSA C22.2 No 94
24 mm18 mm33 mmIntegral LED-----------------------Class II conforming to IEC 61140----------------------------------
ZBA5Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYes-Green Premium productProduct Environmental ProfileREACH Declaration18 months----China RoHS declarationEnd of Life Information---100.001 kgYesYes-------RoundFlush-------------Blank push-button capMarking accessoryPush-button head---------------------Yellow------------Set of 1-------------Harmony XB5
Harmony XAL
Harmony XB4
Selector switch
Push-button
--
ZBE1016Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4
Harmony XB5
Green Premium productProduct Environmental ProfileREACH Declaration18 monthsContact block-40 to 70 ℃-40 to 70 ℃ZBEChina RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-5-1
JIS C8201-1
50.012 kgYesYes-IP20 conforming to IEC 6052910000000 cyclesCCC
DNV
GL
UL
CSA
LROS (Lloyds register of shipping)
RINA
BV
GOST
THC1 (quantity <= 9)
C2 (quantity <= 7)
C3 (quantity <= 6)
C4 (quantity <= 4)
C5 (quantity <= 5)
C6 (quantity <= 3)
C7 (quantity <= 4)
C8 (quantity <= 2)
C9 (quantity <= 3)
C12 (quantity <= 6)
M1 (quantity <= 6)
M2 (quantity <= 4)
M3 (quantity <= 4)
M5 (quantity <= 2)
M6 (quantity <= 2)
M7 (quantity <= 6)
M8 (quantity <= 4)
M9 (quantity <= 2)
SF1 (quantity <= 3)
SF2 (quantity <= 2)
MF1 (quantity <= 2)
MF2 (quantity <= 2)
C10 (quantity <= 2)
M4 (quantity <= 2)
C13 (quantity <= 1)
--------------Without-------The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins-600 V (pollution degree 3) conforming to EN 60947-11 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN 60947-1 6 kVSlow-break2.3 N NO changing electrical state-SingleFront mounting---1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
0.8 to 1.2 N.m conforming to EN 60947-110 A conforming to EN/IEC 60947-5-1-2.6 mm (NO changing electrical state)
4.3 mm (total travel)
Gold flashed (Ag/Ni/Au) contacts-Low power switching contactsCross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
ƒฉ < 5 x 10exp(-8), 1 mA in clean environment conforming to EN/IEC 60947-5-4-Mounting on push-button collar---------------------
ZBE102Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4
Harmony XB5
Green Premium productProduct Environmental ProfileREACH Declaration18 monthsContact block-40 to 70 ℃-40 to 70 ℃ZBEChina RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
UL 508
EN/IEC 60947-5-4
JIS C8201-1
50.011 kgYesYes-IP20 conforming to IEC 6052910000000 cyclesCSA
RINA
GOST
BV
DNV
GL
LROS (Lloyds register of shipping)
CCC
UL
THC1 (quantity <= 9)
C2 (quantity <= 7)
C3 (quantity <= 6)
C4 (quantity <= 4)
C5 (quantity <= 5)
C6 (quantity <= 3)
C7 (quantity <= 4)
C8 (quantity <= 2)
C9 (quantity <= 3)
C12 (quantity <= 6)
M1 (quantity <= 6)
M2 (quantity <= 4)
M3 (quantity <= 4)
M5 (quantity <= 2)
M6 (quantity <= 2)
M7 (quantity <= 6)
M8 (quantity <= 4)
M9 (quantity <= 2)
SF1 (quantity <= 3)
SF2 (quantity <= 2)
MF1 (quantity <= 2)
MF2 (quantity <= 2)
C10 (quantity <= 2)
M4 (quantity <= 2)
C13 (quantity <= 1)
-------Basic element------With conforming to EN/IEC 60947-5-1 appendix K-------The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins-600 V (pollution degree 3) conforming to EN 60947-11 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN 60947-1 6 kVSlow-break2 N NC changing electrical state-SingleFront mounting---1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
0.8 to 1.2 N.m conforming to EN 60947-110 A conforming to EN/IEC 60947-5-1-1.5 mm (NC changing electrical state)
4.3 mm (total travel)
Silver alloy (Ag/Ni)-Standard contactsCross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
ƒฉ < 10exp(-7), 1 mA in clean environment conforming to EN/IEC 60947-5-4
ƒฉ < 10exp(-8), 5 mA in clean environment conforming to EN/IEC 60947-5-4
-Mounting on push-button collar---------------------
ZBE1026Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4
Harmony XB5
Green Premium productProduct Environmental ProfileREACH Declaration18 monthsContact block-40 to 70 ℃-40 to 70 ℃ZBEChina RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-5-4
EN/IEC 60947-5-1
UL 508
JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-1
50.012 kgYesYes-IP20 conforming to IEC 6052910000000 cyclesRINA
GOST
LROS (Lloyds register of shipping)
CCC
BV
GL
DNV
CSA
UL
THC1 (quantity <= 9)
C2 (quantity <= 7)
C3 (quantity <= 6)
C4 (quantity <= 4)
C5 (quantity <= 5)
C6 (quantity <= 3)
C7 (quantity <= 4)
C8 (quantity <= 2)
C9 (quantity <= 3)
C12 (quantity <= 6)
M1 (quantity <= 6)
M2 (quantity <= 4)
M3 (quantity <= 4)
M5 (quantity <= 2)
M6 (quantity <= 2)
M7 (quantity <= 6)
M8 (quantity <= 4)
M9 (quantity <= 2)
SF1 (quantity <= 3)
SF2 (quantity <= 2)
MF1 (quantity <= 2)
MF2 (quantity <= 2)
C10 (quantity <= 2)
M4 (quantity <= 2)
C13 (quantity <= 1)
--------------With conforming to EN/IEC 60947-5-1 appendix K-------The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins-600 V (pollution degree 3) conforming to EN 60947-11 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN 60947-1 6 kVSlow-break2 N NC changing electrical state-SingleFront mounting---1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
0.8 to 1.2 N.m conforming to EN 60947-110 A conforming to EN/IEC 60947-5-1-1.5 mm (NC changing electrical state)
4.3 mm (total travel)
Gold flashed (Ag/Ni/Au) contacts-Low power switching contactsCross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
ƒฉ < 5 x 10exp(-8), 1 mA in clean environment conforming to EN/IEC 60947-5-4-Mounting on push-button collar---------------------
ZBE205Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesHarmony XB4
Harmony XB5
Green Premium productProduct Environmental ProfileREACH Declaration18 monthsContact block-40 to 70 ℃-40 to 70 ℃ZBEChina RoHS declarationEnd of Life Information5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-5-4
EN/IEC 60947-1
UL 508
JIS C8201-1
50.02 kgYesYes-IP20 conforming to IEC 6052910000000 cyclesDNV
CSA
LROS (Lloyds register of shipping)
BV
GL
GOST
RINA
UL
CCC
THC2 (quantity <= 3)
C4 (quantity <= 2)
C6 (quantity <= 2)
C8 (quantity <= 1)
C10 (quantity <= 2)
C13 (quantity <= 3)
M2 (quantity <= 2)
M4 (quantity <= 2)
M8 (quantity <= 2)
-------Basic element------With conforming to EN/IEC 60947-5-1 appendix K-------The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins-600 V (pollution degree 3) conforming to EN 60947-11 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN 60947-1Slow-break4.6 N NC + NO changing electrical state-DoubleFront mounting---1000000 cycles, AC-15, 1 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 1.5 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.15 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
0.8 to 1.2 N.m conforming to EN 60947-110 A conforming to EN/IEC 60947-5-1-1.5 mm (NC changing electrical state)
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
Silver alloy (Ag/Ni)-Standard contactsCross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
ƒฉ < 10exp(-7), 1 mA in clean environment conforming to EN/IEC 60947-5-4
ƒฉ < 10exp(-8), 5 mA in clean environment conforming to EN/IEC 60947-5-4
-Mounting on push-button collar---------------------
ZCE01Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesOsiSense XCGreen Premium productProduct Environmental ProfileREACH Declaration18 monthsLimit switch head-25 to 70 ℃-40 to 70 ℃ZCE--------YesWithout operating lever spring return metal--------Rotary head--------XCKD
XCKP
XCKT
XCMD
-WithStandard environment---Standard formatRotaryLateral approach, 2 directions-----------------------------------ZCMD41L5
ZCMD39L2
ZCT26P16
ZCMD69C12
ZCT28N12
ZCD21
ZCMD61C12
ZCP25
ZCT28P16
ZCD37
ZCT25G11
ZCP21
ZCMD25L5
ZCMD39L5
ZCT28G11
ZCT26G11
ZCMD37L5
ZCMD81L5
ZCT27P16
ZCP29M12
ZCP31
ZCP21M12
ZCP37
ZCMD25L2
ZCMD21M12
ZCT27N12
ZCMD21L08R12
ZCD26
ZCT25P16
ZCMD21L08U78
ZCMD41L1
ZCMD37L1
ZCP27
ZCMD37L2
ZCMD41L2
ZCP28
ZCT21P16
ZCD39
ZCMD21C12
ZCMD21L1
ZCD28
ZCT21G11
ZCMD61M12
ZCP35
ZCD31
ZCMD25L1
ZCP26
ZCT26N12
ZCMD39L1
ZCP29
ZCD25
ZCT21N12
ZCD29M12
ZCD21M12
ZCMD81L2
ZCMD21L5
ZCP39
ZCMD81L1
ZCMD29L1
ZCT27G11
ZCD29
ZCMD29L5
ZCD27
ZCMD21L2
ZCMD29C12
ZCMD29L2
ZCT25N12
ZCD35
-------ZCY45
ZCY53
ZCY44
ZCY69
ZCY46
ZCY18
ZCY49
ZCY26
ZCY81
ZCY22
ZCY23
ZCY91
ZCY48
ZCY39
ZCY17
ZCY12
ZCY16
ZCY25
ZCY15
ZCY59
ZCY54
ZCY55
ZCY19
-----
ZCE02Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesOsiSense XCGreen Premium productProduct Environmental ProfileREACH Declaration18 monthsLimit switch head-25 to 70 ℃-40 to 70 ℃ZCE---------Roller plunger spring return metal--------Plunger head--------XCKD
XCKP
XCKT
XCMD
-WithStandard environment---Standard formatLinearLateral approach, 2 directions------------By 30‹ cam----------------------ZCMD41L1
ZCMD29L2
ZCD29M12
ZCP26
ZCP29
ZCMD41L5
ZCMD39L2
ZCT27P16
ZCMD69C12
ZCMD25L1
ZCMD61C12
ZCP31
ZCMD37L5
ZCMD81L2
ZCT25P16
ZCD25
ZCT26P16
ZCMD21L08R12
ZCT25N12
ZCT26N12
ZCD21
ZCT21P16
ZCMD81L5
ZCD37
ZCT25G11
ZCP39
ZCMD29C12
ZCT28P16
ZCP21M12
ZCT26G11
ZCD27
ZCMD25L5
ZCP21
ZCP37
ZCD28
ZCMD21L2
ZCMD21L08U78
ZCT21G11
ZCP25
ZCT21N12
ZCMD37L1
ZCD39
ZCMD61M12
ZCT28N12
ZCMD25L2
ZCD29
ZCD35
ZCMD81L1
ZCT28G11
ZCMD21C12
ZCMD29L5
ZCMD21L1
ZCMD21M12
ZCMD39L5
ZCP35
ZCMD37L2
ZCD21M12
ZCT27G11
ZCMD21L5
ZCP27
ZCP28
ZCMD39L1
ZCD26
ZCT27N12
ZCMD41L2
ZCD31
ZCMD29L1
ZCP29M12
-------------
ZCKE05Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesOsiSense XCGreen Premium productProduct Environmental ProfileREACH Declaration18 monthsLimit switch head-25 to 70 ℃-40 to 70 ℃ZCKE---------Without operating lever spring return--------Rotary head--------XCKJ-WithStandard environment---Standard formatRotaryLateral approach, 1 or 2 programmable direction------------From left and/or right
CW and/or CCW
----------------------ZCKJD37H7
ZCKJ5H29
ZCKJ8H7
ZCKJ1H29
ZCKJ8
ZCKJ7
ZCKJ41
ZCKJ6H29
ZCKJ11H29
ZCKJ41H29
ZCKJ11H7
ZCKJD35H7
ZCKJD31H7
ZCKJ9H29
ZCKJD31H29
ZCKJ21
ZCKJD39H7
ZCKJ9H7
ZCKJ4H29
ZCKJD35H29
ZCKJ6
ZCKJ11
ZCKJ5
ZCKJ7H29
ZCKJ1H7
ZCKJ7H7
ZCKJ9
ZCKJ8H29
ZCKJ6H7
ZCKJ4104H29
ZCKJD31
ZCKJ4104H7
ZCKJ5H7
ZCKJ2H7
ZCKJ404H29
ZCKJD37H29
ZCKJ4
ZCKJ21H7
ZCKJ1
ZCKJ2H29
ZCKJD39H29
ZCKJD37
ZCKJ2
ZCKJD35
ZCKJ41H7
ZCKJ404
ZCKJD39
ZCKJ4104
ZCKJ21H29
ZCKJ4H7
ZCKJ404H7
-------ZCKY91
ZCKY52
ZCKY53
ZCKY11
ZCKY13
ZCKY43
ZCKY51
ZCKY14
ZCKY81
ZCKY41
ZCKY59
----Metal
ZCKY13Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesOsiSense XCGreen Premium productProduct Environmental ProfileREACH Declaration18 monthsLimit switch lever-25 to 70 ℃ for standard environment
-40 to 70 ℃ for low temperature
10 to 120 ℃ for high temperature
-40 to 70 ℃ standard environment
-40 to 70 ℃ low temperature
10 to 120 ℃ high temperature
ZCKY---------Roller lever spring return metal (-)-----------------XCKJ-WithStandard environment
High temperature
Low temperature
---Standard formatRotaryLateral approach------------By 30‹ cam-------------ZCKE05----------------------
ZCKY14Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesOsiSense XCGreen Premium productProduct Environmental ProfileREACH Declaration18 monthsLimit switch lever-25 to 70 ℃ for standard environment
-40 to 70 ℃ for low temperature
10 to 120 ℃ for high temperature
-40 to 70 ℃ standard environment
-40 to 70 ℃ low temperature
10 to 120 ℃ high temperature
ZCKY---------Roller lever spring return metal (ball bearing mounted)-----------------XCKJ-WithStandard environment
High temperature
Low temperature
---Standard formatRotaryLateral approach------------By 30‹ cam-------------ZCKE05----------------------
ZCKY41Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesOsiSense XCGreen Premium productProduct Environmental ProfileREACH Declaration18 monthsLimit switch lever-25 to 70 ℃ for standard environment
-40 to 70 ℃ for low temperature
-40 to 70 ℃ standard environment
-40 to 70 ℃ low temperature
ZCKY---------Roller lever spring return thermoplastic (variable length)-----------------XCKS
XCKL
XCKM
XCKJ
-WithoutLow temperature
Standard environment
---Standard formatRotaryLateral approach------------By 30‹ cam-------------ZCKE05
ZCKD05
----------------------
ZCKY43Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesOsiSense XCGreen Premium productProduct Environmental ProfileREACH Declaration18 monthsLimit switch lever-25 to 70 ℃ for standard environment
-40 to 70 ℃ for low temperature
10 to 120 ℃ for high temperature
-40 to 70 ℃ standard environment
-40 to 70 ℃ low temperature
10 to 120 ℃ high temperature
ZCKY---------Roller lever spring return metal (variable length)-----------------XCKS
XCKJ
XCKL
XCKM
-WithoutHigh temperature
Standard environment
Low temperature
---Standard formatRotaryLateral approach------------By 30‹ cam-------------ZCKD05
ZCKE05
----------------------
Part Number
ZA2BD2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccessory Type For Use With Series Push Button Colour Push Button Shape Push Button Actuation IP Rating Contact Type Push Button Diameter Body/Fixing Collar Included Number of Positions Key Type Key Withdrawal Position

฿ 316.81

SWITCH ACCESSORIES 1 Piece(s) 2 Day(s) Selector switchXACAHarmony XAC---IP65------

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part ZA2BD2 in the Push Button and Switch Accessories series.

Products with similar specification

Part Number
XACA9411
XENG1191
ZA2BS844
ZB2BE101
ZB2BE102
ZB4BA2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAccessory Type For Use With Series Push Button Colour Push Button Shape Push Button Actuation IP Rating Contact Type Push Button Diameter Body/Fixing Collar Included Number of Positions Key Type Key Withdrawal Position

฿ 185.00

1 Piece(s) Same day Head for push-buttonXACAHarmony XAC---IP65------

฿ 971.25

1 Piece(s) 2 Day(s) Contact blockXACA, XACA9 (head)Harmony XAC--Spring return-1 NC + 2 NO-----

฿ 453.25

1 Piece(s) Same day Head for emergency switching off push-buttonXACAHarmony XAC---IP65------

฿ 106.38

1 Piece(s) 2 Day(s) Contact blockXB4, XAPS2, XACA, XB5Harmony XAC--Spring return-1 NO-----

฿ 106.38

1 Piece(s) 2 Day(s) Contact blockXACA, XB4, XB5Harmony XAC--Spring return-1 NC-----

฿ 69.38

1 Piece(s) 2 Day(s) Head for non-illuminated push-button-Harmony XB4BlackRoundSpring returnIP66, IP67, IP69, IP69K-22 mmNo---