Key Switch

Brand :
SCHNEIDER

Caution

    Product Description

    Schneider key switches are manually operated by turning a key. Various switch versions are available enabling the operator to gain a clear visual indication of the switched position and the commands required for the electrical control of equipment.
    Keys can be removed or may "stay-put" in different positions (switch type dependent). Please refer to the manufacturers datasheet for specific details. Some models have spring return features, that enables the key to activate the switch, then return to the original 'home' key position.

    Product CodeRange of productProduct or component typeVibration resistanceShock resistanceMechanical durabilityNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationEnvironmental DisclosureREACh RegulationWarrantyProtective treatmentHead typeDevice short nameWidthHeightDepthNEMA degree of protectionChina RoHS RegulationCircularity ProfileSale per indivisible quantitymUin rated insulation voltageIK degree of protectionMounting diameterContacts type and compositionBezel materialShort-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingType of operatorShape of signaling unit headOperator profileDevice presentationResistance to high pressure washer[Ie] rated operational currentType of keylockKey withdrawal positionElectrical durabilityWEEETightening torque[Ith] conventional free air thermal currentConnections - terminalsTerminals description ISO n°1Contacts materialOperator position informationContacts usageShape of screw headElectrical reliabilityTorque valueOvervoltage categoryElectrical shock protection classFixing collar materialCable entryMaterialLocal signallingProduct destinationElectrical connectionComponent name[Ithe] conventional enclosed thermal currentMaximum operating rateCAD overall widthCAD overall heightCAD overall depthDesignNumber of polesSafety levelSafety reliability dataResetStation nameElectrical composition codeBody materialLocking options descriptionMinimum actuation speedHead materialMaximum actuation speedMinimum actuator force for extractionCable outer diameter
    XB4BG21Harmony XB4Selector switch5 gn (f= 2 to 500 Hz)
    conforming to
    IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration
    conforming to IEC 60068-2-27
    1000000 cycles0.117 kgIP66 conforming to IEC 60529
    IP69
    IP69K
    IP67
    JIS C8201-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CUL
    BV
    DNV
    CSA
    RINA
    GL
    LROS (Lloyds register of shipping)
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesProduct Environmental ProfileREACh Declaration18 monthsTHStandardXB430 mm47 mm86 mmNEMA 13
    NEMA 4X
    China RoHS declarationEnd of Life Information1600 V (pollution degree 3)
    conforming to EN 60947-1
    IK06 with keyhole cover ZBGP conforming to IEC 5010222 mm1 NOChromium plated metal10 A cartridge fuse type gG
    conforming to
    EN/IEC 60947-5-1
    6 kV EN 60947-1Slow-breakWithoutStay putRoundKey switchComplete product7000000 Pa at 55 °C, distance : 0.1 m3 A at 240 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    Ronis 455Left-hand1000000 cycles, AC-15, 2 A at 230 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    The product must be disposed on European Union markets following
    specific waste collection and never end up in rubbish bins
    0.8 to 1.2 N.m
    conforming to
    EN 60947-1
    10 A conforming to EN/IEC 60947-5-1Screw clamp terminals, <= 2 x 1.5 mm2 with cable end
    conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end
    conforming to EN/IEC 60947-1
    (13-14)NOSilver alloy (Ag/Ni)2 positions 90°Standard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    ƒฉ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
    ƒฉ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
    0.14 N.m NO
    changing electrical state
    Class I conforming to IEC 60536-Zamak-------------------------
    XB4BG61Harmony XB4Selector switch5 gn (f= 2 to 500 Hz)
    conforming to
    IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    1000000 cycles0.117 kgIP66 conforming to IEC 60529
    IP69
    IP69K
    IP67
    JIS C8201-5-1
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    UL 508
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CLROS (Lloyds register of shipping)
    CSA
    UL
    DNV
    BV
    RINA
    GL
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesProduct Environmental ProfileREACh Declaration18 monthsTHStandardXB430 mm47 mm86 mmNEMA 13
    NEMA 4X
    China RoHS declarationEnd of Life Information1600 V (pollution degree 3)
    conforming to EN 60947-1
    IK06 with keyhole cover ZBGP conforming to IEC 5010222 mm1 NOChromium plated metal10 A cartridge fuse type gG
    conforming to
    EN/IEC 60947-5-1
    6 kV EN 60947-1Slow-breakWithoutRight to left spring returnRoundKey switchComplete product7000000 Pa at 55 °C, distance : 0.1 m3 A at 240 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    Ronis 455Left-hand1000000 cycles, AC-15, 2 A at 230 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN 60947-5-1 appendix C
    The product must be disposed on European Union markets following
    specific waste collection and never end up in rubbish bins
    0.8 to 1.2 N.m
    conforming to
    EN 60947-1
    10 A conforming to EN/IEC 60947-5-1Screw clamp terminals, <= 2 x 1.5 mm2 with cable end
    conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end
    conforming to EN/IEC 60947-1
    (13-14)NOSilver alloy (Ag/Ni)2 positions 90°Standard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    ƒฉ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
    ƒฉ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
    0.14 N.m NO
    changing electrical state
    Class I conforming to IEC 60536-Zamak-------------------------
    XB5AG21Harmony XB5Selector switch5 gn (f= 2 to 500 Hz)
    conforming to
    IEC 60068-2-6
    30 gn (duration = 18 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    1000000 cycles0.831 kgIP69
    IP69K
    IP66 conforming to IEC 60529
    IP67
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C8201-5-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CRINA
    LROS (Lloyds register of shipping)
    CSA
    DNV
    GL
    BV
    UL
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesProduct Environmental ProfileREACh Declaration18 monthsTHStandardXB530 mm42 mm96 mmNEMA 13
    NEMA 4X
    China RoHS declarationEnd of Life Information1600 V (pollution degree 3)
    conforming to EN 60947-1
    IK06 conforming to IEC 5010222 mm1 NODark grey plastic10 A cartridge fuse type gG
    conforming to
    EN/IEC 60947-5-1
    6 kV EN 60947-1Slow-breakWithoutStay putRoundKey switchComplete product7000000 Pa at 55 °C, distance : 0.1 m3 A at 240 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    Ronis 455Left-hand1000000 cycles, AC-15, 2 A at 230 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN/IEC 60947-5-1 appendix C
    The product must be disposed on European Union markets following
    specific waste collection and never end up in rubbish bins
    0.8 to 1.2 N.m
    conforming to
    EN 60947-1
    10 A conforming to EN/IEC 60947-5-1Screw clamp terminals, <= 2 x 1.5 mm2 with cable end
    conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end
    conforming to EN/IEC 60947-1
    (13-14)NOSilver alloy (Ag/Ni)2 positions 90°Standard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    ƒฉ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    ƒฉ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    0.14 N.m NO
    changing electrical state
    -Class II conforming to IEC 60536--------------------------
    XB5AG41Harmony XB5Selector switch5 gn (f= 2 to 500 Hz)
    conforming to
    IEC 60068-2-6
    30 gn (duration = 18 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    1000000 cycles0.831 kgIP69
    IP69K
    IP66 conforming to IEC 60529
    IP67
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    JIS C8201-5-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CCSA
    UL
    LROS (Lloyds register of shipping)
    BV
    GL
    DNV
    RINA
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesProduct Environmental ProfileREACh Declaration18 monthsTHStandardXB530 mm42 mm96 mmNEMA 13
    NEMA 4X
    China RoHS declarationEnd of Life Information1600 V (pollution degree 3)
    conforming to EN 60947-1
    IK06 conforming to IEC 5010222 mm1 NODark grey plastic10 A cartridge fuse type gG
    conforming to
    EN/IEC 60947-5-1
    6 kV EN 60947-1Slow-breakWithoutStay putRoundBlack key switchComplete product7000000 Pa at 55 °C, distance : 0.1 m3 A at 240 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600
    conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600
    conforming to EN/IEC 60947-5-1
    Ronis 455In any position1000000 cycles, AC-15, 2 A at 230 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V,
    operating rate <3600 cyc/h,
    load factor: 0.5
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V,
    operating rate <3600 cyc/h,
    load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    The product must be disposed on European Union markets following
    specific waste collection and never end up in rubbish bins
    0.8 to 1.2 N.m
    conforming to
    EN 60947-1
    10 A conforming to EN/IEC 60947-5-1Screw clamp terminals, <= 2 x 1.5 mm2 with cable end
    conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end
    conforming to EN/IEC 60947-1
    (13-14)NOSilver alloy (Ag/Ni)2 positions 90°Standard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    ƒฉ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    ƒฉ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    0.14 N.m NO
    changing electrical state
    -Class II conforming to IEC 60536--------------------------
    XCSA701Preventa Safety detectionSafety switch5 gn (f= 10 to 500 Hz)
    conforming to
    IEC 60068-2-6
    10 gn for 11 ms
    conforming to IEC 60068-2-27
    1000000 cycles0.44 kgIP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/ISO 12100
    EN 1088/ISO 14119
    UL 508
    EN/IEC 60204-1
    -25 to 70 °C-40 to 70 °CCSA
    UL
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesProduct Environmental ProfileREACh Declaration18 monthsTCKey operated turret head-40 mm114 mm44 mm----300 V
    conforming to UL 508
    500 V
    conforming to EN/IEC 60947-1
    300 V
    conforming to CSA C22.2 No 14
    --2 NC + 1 NO-10 A
    cartridge fuse type gG (gl)
    EN/IEC 60947-5-1 6 kVSlow-break,
    break before make
    With NC contact-----6 A at 120 V, AC-15, A300
    conforming to EN/IEC 60947-5-1
    3 A at 240 V, AC-15, A300
    conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q300
    conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
    ---------------Class I conforming to EN/IEC 61140-1 entry tapped for Pg 13.5MetalWithout-Terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm2 with or without cable endXCSA10 A10 cyc/mn
    for maximum durability
    ---Industrial3Can reach category 4 with the appropriate monitoring system and correctly wired
    conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired
    conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired
    conforming to EN/IEC 61508
    B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear---ZamakWithout locking of actuator0.01 m/sZamak0.5 m/s20 N9 to 12 mm
    ZB5AS944Harmony XB5Head5 gn (f= 2 to 500 Hz)
    conforming to
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    300000 cycles0.071 kgIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    IEC 60364-5-53
    JIS C8201-5-1
    EN/IEC 60947-1
    GB 14048.5
    EN/IEC 60947-5-5
    EN/IEC 60204-1
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/ISO 13850
    EN/IEC 60947-5-4
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CBV
    CSA
    GL
    UL listed
    RINA
    DNV
    LROS (Lloyds register of shipping)
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesProduct Environmental ProfileREACh Declaration18 monthsTHStandardZB5---NEMA 13
    NEMA 4X
    China RoHS declarationEnd of Life Information1-IK03 conforming to IEC 5010222 mm-Dark grey plastic----Trigger action and mechanical latchingRoundRed mushroom O 40 mm, unmarkedBasic element7000000 Pa at 55 °C, distance : 0.1 m-Ronis 455Center------------Class II conforming to IEC 60536-----Emergency stop push-button----40 mm40 mm79 mm----Key releaseXALD 1
    cut-out
    XALK 1
    cut-out
    C7 for <4 contacts using single blocks in front mounting
    C8 for <4 contacts using single and double blocks in front mounting
    C11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    SF1 for <3 contacts using single blocks in front mounting
    SR1 for <3 contacts using single blocks in rear mounting
    C10 for <4 contacts using single and double blocks in front mounting
    -------
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ZB5AS944 | Key Switch | SCHNEIDER | MISUMI Thailand