1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U-Line Advanced Motor Starter

CONNECTORS OPTION

U-Line Advanced Motor Starter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fits into a Power Base and is used to indicate the status (ready, fault)
Contacts 2N/O

Schneider Electric TeSys U
The TeSys U is a modular system for motor control; it enables the user to create a customised solution for their control requirements, from a series of standard modules. The plug-in modules allow the assembly and wiring before the selection of motor protection parameters and control voltages, they can be created or changed in seconds by changing the plug-in modules. A host of DOL starting applications can be catered for.
Faster design with fewer components needed
Quicker panel build with faster assembly time and fewer wires per starter
Space saving 45mm width up to 32A (even for reversing) allowing smaller panels
Flexible and upgradeable with plug-and-play function modules
Voltage and protection parameters can be determined after assembly and wiring
Broad band electronic control unit provides improved overload protection with fewer components
Expandable plug-and–play diagnostics
Total co-ordination for fast return to service after a short circuit fault

Part Number
LUA1C20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 259.00

CONNECTORS OPTION 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Series U-Line Component Type Contact Block Range TeSys

Please check the type/dimensions/specifications of the part LUA1C20 in the U-Line Advanced Motor Starter series.