1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Schneider XVC4 Pre-Configured Signal Tower

Schneider XVC4 Pre-Configured Signal Tower
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 555.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Schneider XVC4 series is a monolithic pre-cabled signal tower designed for the food-processing and medical sectors.
Features and Benefits
• 40 mm diameter, suitable for use in processing and medical sectors
• Steady super-bright LED illumination
• Flashing function can be selected by wiring
• Base mounted or mounted on support tube with bracket
• Pre-cabled, ready to use and install
• Simple and safe fixing
• For products equipped with a buzzer, the type of signal (continuous or intermittent) can be reversed by modifying the cable connections

Product CodeRange of productNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureREACH RegulationWarrantyToxic heavy metal freeAccessory / separate part designationAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationProduct compatibilityColourKit compositionHeight under base unit
XVBZ02Harmony XVB0.11 kgGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH Declaration18 monthsYesFixing baseFixing baseMounting and fixing accessoriesBeacons and indicator banks Ø 70 mmXVBL.
XVBC.
Black aluminiumBlack plastic fixing plate
Ø 25 mm aluminium support tube
80 mm
Part Number
XVBZ02
XVC4B3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRange Number of Light Elements Lens Colour Bulb Type Light Effect Sounder Component Mounting Style Height Base Diameter Connection Cable Length Connection Type Supply Voltage IP Rating Current Consumption Minimum Temperature Maximum Temperature Housing Colour Product Type Product compatibility

฿ 555.00

LIGHT DEVICE OPTION 1 Piece(s) 60 Day(s) Harmony XVB------80 mm (Under base unit)---------Fixing baseXVBL, XVBC

฿ 2,677.88

LIGHTDEVICEOPTION 1 Piece(s) Same day Harmony XVC43Red/Green/OrangeLEDSteadyNo Sounder ComponentTube473.5 mm40mm600mmCable24 V ac/dcIP23, IP5475mA-10°C+50°CWhiteMonolithic tower light-

Loading...

  1. 1