1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[AMPHENOL] Circular Connector For Circuit Board (Part Number)

CONNECTORS

[AMPHENOL] Circular Connector For Circuit Board
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 753.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various mounting types (through-hole mount type, panel mount, free hanging, etc.). Circular connector related parts such as a connector, contact, cable clamp, housing, etc.

 
Part Number
MS3108A18-10S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSClassification Type Series Features Installation Type Number Of Positions Connector Type Shell Size - Insert Terminal Tightening Tool Type Direction Type Shell Material, Finish Contact Finishing Cable Opening Cable Exit Wire Gauge Materials Plating Color Dustproof and Waterproof Simultaneous Use/Related Products Screwdriver Bit MIL Type Insert Arrangement Shell Size Shell Material Shell Style Product Outer Plate Mounting Angle Mounting Style Gender of Connection Joint Type Contact Plating Contact Material Rated Voltage Rated Current End Style Manufacturer's Load Condition Sales Load Condition

฿ 6,620.00

CONNECTORS 1 Piece(s) 25 Day(s) ---MS5015--4Position-----------------MIL-DTL-501518-1018AluminumAlloyRightAnglePlugsOliveDrabChromateoverCadmiumRightAnglePanelSocket(Female)-SilverCopperAlloy--Solderばらばら

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MS3108A18-10S in the [AMPHENOL] Circular Connector For Circuit Board series.

Products with similar specification

Part Number
97-3057-1012
C091 31G014 200 2
C091 31K014 100 2
MS3102A20-29PW
MS3106A14S-6S
MS3108E24-11S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSClassification Type Series Features Installation Type Number Of Positions Connector Type Shell Size - Insert Terminal Tightening Tool Type Direction Type Shell Material, Finish Contact Finishing Cable Opening Cable Exit Wire Gauge Materials Plating Color Dustproof and Waterproof Simultaneous Use/Related Products Screwdriver Bit MIL Type Insert Arrangement Shell Size Shell Material Shell Style Product Outer Plate Mounting Angle Mounting Style Gender of Connection Joint Type Contact Plating Contact Material Rated Voltage Rated Current End Style Manufacturer's Load Condition Sales Load Condition

฿ 753.00

1 Piece(s) 25 Day(s) -Round Connector For Circuit Boards円形コネクタ-ケ-ブルクランプ97クランプネジ---20、22---ケ-ブルクランプ--0.750インチ(19.05mm)180°-亜鉛ダイキャストクロメ-トオリ-ブ-チュ-ビングによって保護されたジャケット付きケ-ブルまたはワイヤ13/16-18------------------

฿ 1,750.00

1 Piece(s) 20 Day(s) -Round Connector For Circuit Boards丸型コネクタC091Dシ-ルド付き-14Receptacle, Female SocketDINはんだカップネジ付きキ-付き-ダイキャスト、ニッケルメッキ------IP65/67-ほこり止め、耐水、防水型------------------ばらばら

฿ 2,792.00

1 Piece(s) 20 Day(s) -Round Connector For Circuit Boards丸型コネクタC091Dシ-ルド付き、ストレインリリ-フFree Hanging, Right Angle14Plug, Male PinDINはんだカップネジ付きキ-付き-ダイキャスト、ニッケルメッキ------IP65/67-ほこり止め、耐水、防水型------------------ばらばら

฿ 4,528.00

1 Piece(s) 20 Day(s) 10--MS5015--17Position----------16-20------MIL-DTL-501520-2920AluminumAlloyBoxMountReceptaclesOliveDrabChromateoverCadmiumStraightPanelPin(Male)-Silver-700V13ASolderばらばら

฿ 4,673.00

1 Piece(s) 20 Day(s) ---MS5015--6Position----------16-20------MIL-DTL-501514S-614AluminumAlloyIn-LinePlugsOliveDrabChromateoverCadmiumStraightFreeHangingSocket(Female)-Silver-250V13ASolderばらばら

฿ 6,908.00

1 Piece(s) 16 Day(s) 10--MS5015--9Position-----------------MIL-DTL-501524-1124AluminumAlloyRightAnglePlugsOliveDrabChromateoverCadmiumRightAngleCableSocket(Female)ThreadedSilverCopperAlloy700V46A,23ASolderばらばら