(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various mounting types (through-hole mount type, panel mount, free hanging, etc.). Circular connector related parts such as a connector, contact, cable clamp, housing, etc.
Part Number |
---|
MS3106A14S-6S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Classification | Type | Series | Features | Installation Type | Number Of Positions | Connector Type | Shell Size - Insert | Terminal | Tightening Tool Type | Direction | Type | Shell Material, Finish | Contact Finishing | Cable Opening | Cable Exit | Wire Gauge | Materials | Plating | Color | Dustproof and Waterproof | Simultaneous Use/Related Products | Screwdriver Bit | MIL Type | Insert Arrangement | Shell Size | Shell Material | Shell Style | Product | Outer Plate | Mounting Angle | Mounting Style | Gender of Connection | Joint Type | Contact Plating | Contact Material | Rated Voltage | Rated Current | End Style | Manufacturer's Load Condition | Sales Load Condition |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,673.00 | CONNECTORS | 1 Piece(s) | 20 Day(s) | - | - | - | MS5015 | - | - | 6Position | - | - | - | - | - | - | - | - | - | - | 16-20 | - | - | - | - | - | - | MIL-DTL-5015 | 14S-6 | 14 | AluminumAlloy | In-Line | Plugs | OliveDrabChromateoverCadmium | Straight | FreeHanging | Socket(Female) | - | Silver | - | 250V | 13A | Solder | ばら | ばら |
Loading...
Please check the type/dimensions/specifications of the part MS3106A14S-6S in the [AMPHENOL] Circular Connector For Circuit Board series.
Part Number |
---|
C091 31G014 200 2 |
C091 31K014 100 2 |
MS3102A20-29PW |
MS3106A16S-1S |
MS3106A20-15S |
MS3106A20-4P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Classification | Type | Series | Features | Installation Type | Number Of Positions | Connector Type | Shell Size - Insert | Terminal | Tightening Tool Type | Direction | Type | Shell Material, Finish | Contact Finishing | Cable Opening | Cable Exit | Wire Gauge | Materials | Plating | Color | Dustproof and Waterproof | Simultaneous Use/Related Products | Screwdriver Bit | MIL Type | Insert Arrangement | Shell Size | Shell Material | Shell Style | Product | Outer Plate | Mounting Angle | Mounting Style | Gender of Connection | Joint Type | Contact Plating | Contact Material | Rated Voltage | Rated Current | End Style | Manufacturer's Load Condition | Sales Load Condition |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,750.00 | 1 Piece(s) | 20 Day(s) | - | Round Connector For Circuit Boards | 丸型コネクタ | C091D | シ-ルド付き | - | 14 | Receptacle, Female Socket | DIN | はんだカップ | ネジ付き | キ-付き | - | ダイキャスト、ニッケルメッキ | 金 | - | - | - | - | - | - | IP65/67-ほこり止め、耐水、防水型 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ばら | ばら | ||
฿ 2,792.00 | 1 Piece(s) | 20 Day(s) | - | Round Connector For Circuit Boards | 丸型コネクタ | C091D | シ-ルド付き、ストレインリリ-フ | Free Hanging, Right Angle | 14 | Plug, Male Pin | DIN | はんだカップ | ネジ付き | キ-付き | - | ダイキャスト、ニッケルメッキ | 銀 | - | - | - | - | - | - | IP65/67-ほこり止め、耐水、防水型 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ばら | ばら | ||
฿ 4,528.00 | 1 Piece(s) | 20 Day(s) | 10 | - | - | MS5015 | - | - | 17Position | - | - | - | - | - | - | - | - | - | - | 16-20 | - | - | - | - | - | - | MIL-DTL-5015 | 20-29 | 20 | AluminumAlloy | BoxMount | Receptacles | OliveDrabChromateoverCadmium | Straight | Panel | Pin(Male) | - | Silver | - | 700V | 13A | Solder | ばら | ばら | ||
฿ 1,675.47 | 1 Piece(s) | Same day | - | - | - | MS5015 | - | - | 7Position | - | - | - | - | - | - | - | - | - | - | 16-20 | - | - | - | - | - | - | MIL-DTL-5015 | 16S-1 | 16 | AluminumAlloy | In-Line | Plugs | OliveDrabChromateoverCadmium | Straight | FreeHanging | Socket(Female) | - | Silver | - | 700V | 13A | Solder | ばら | ばら | ||
฿ 1,941.54 | 1 Piece(s) | Same day | - | - | - | MS5015 | - | - | 7Position | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | MIL-DTL-5015 | 20-15 | 20 | - | In-Line | Plugs | OliveDrabChromateoverCadmium | Straight | FreeHanging | Socket(Female) | - | - | - | - | - | Solder | ばら | ばら | ||
฿ 2,467.00 | 1 Piece(s) | 25 Day(s) | - | - | - | MS5015 | - | - | 4Position | - | - | - | - | - | - | - | - | - | - | 12-14 | - | - | - | - | - | - | MIL-DTL-5015 | 20-4 | 20 | AluminumAlloy | In-Line | Plugs | OliveDrabChromateoverCadmium | Straight | FreeHanging | Pin(Male) | - | Silver | - | 1.25kV | 23A | Solder | ばら | ばら |
How can we improve?
How can we improve?