(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various mount types (through-hole mount type, surface mount type, panel mount, etc.). Modular connector related parts such as a jack, electromagnetic jack, adapter, plug housing, etc.
Classification | Modular connector | Type | Adapter | Series | RJF |
---|---|---|---|---|---|
Installation Type | パネルマウント、角型フランジ | No Of Positions/Contacts | シ-ルド付き | 特長 | 丸型バヨネットカップリング、自己閉鎖型カップ |
変換先(アダプタ側) | ジャック、8p8c(RJ45) | 変換先(アダプタ側) | ジャック、8p8c(RJ45) | タイプ | カプラ |
シールド | シ-ルド付き | シェル材質、仕上げ | 金属、ニッケルメッキ |
Please check the type/dimensions/specifications of the part RJF21NSCC in the [AMPHENOL] Modular Connector For Circuit Board series.
How can we improve?
How can we improve?