(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various mount types (through-hole mount type, surface mount type, free hanging, etc.). Related parts such as a D-sub/D-type connector for circuit board, and housing, contact, adapter, etc.
Part Number |
---|
L717HDA26P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Classification | Classification_ | Series | Number of Positions | Installation Type | Connector Form | Connector Type | No. Of Rows | シェルサイズ、コネクタレイアウト | フランジ機能 | 終端 | コンタクトタイプ | シェル材質、仕上げ | コンタクト仕上げ | コンタクト仕上げ厚さ | シェル材質、仕上げ | 性別 | 接点メッキ | 定格電流 | メーカー荷姿 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 150.00 | D-SUB CONNECTORS | 1 Piece(s) | Quote | 10 | - | - | - | 26Position | Through Hole | - | - | - | - | - | - | - | - | - | - | - | Male | Gold | 3A | トレイ |
Loading...
販売荷姿 | ばら |
---|
Please check the type/dimensions/specifications of the part L717HDA26P in the [AMPHENOL] D-Sub/D-Type Connector For Circuit Board series.
Part Number |
---|
L77SDB25S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Classification | Classification_ | Series | Number of Positions | Installation Type | Connector Form | Connector Type | No. Of Rows | シェルサイズ、コネクタレイアウト | フランジ機能 | 終端 | コンタクトタイプ | シェル材質、仕上げ | コンタクト仕上げ | コンタクト仕上げ厚さ | シェル材質、仕上げ | 性別 | 接点メッキ | 定格電流 | メーカー荷姿 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 283.00 | 1 Piece(s) | Quote | 10 | Connector, Interconnected | D-Subconnector | SD | 25 | Free Hanging | D-Sub | Receptacle, Female Socket | 2 | 3(DB、B) | ハウジング/シェル(ネジ切りなし) | はんだ | 信号 | 鋼、錫めっき | 金 | フラッシュ | 鋼、錫めっき | - | - | - | ばら |
How can we improve?
How can we improve?