1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switch Box SBOX Shinden Thin, with 2 Switches

SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,311.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can use immediately with a Shinden switch cable on the aluminum low-profile box.
This aluminum switch box is rust-resistant, not requiring coating. Looks very good and is recyclable.

[Assortment]
● Non-illuminated Push-button switch / Operating switch shape: Round / Button color: Green/Red

 
Part Number
AIO-M211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,311.13

SWITCH BOX 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Dimension width W(mm) 45 Dimension vertical H(mm) 40.5 Dimension depth D(mm) 110
Material Aluminum Protection function (environmentally resistant) IP4X Installation Indoor
Mounted switch Manufactured by Shinden Mounting hole φ (reference)(mm) 16 Number of Switches(Piece) 2
Switch Type Push Button Illuminated / Non-Illuminated (push button switch) Non-Illumination Switch shape (push-button / indicator lights) Round shape
Color (push-button / indicator lights) Green/Red Green push-button / indicator lights, manufacturer model SDP-103C-22GB Green push-button / indicator lights, manufacturer name Round push-button 1a (green)
Red push-button / indicator lights, manufacturer model SDP-103C-22RB Red, push-button / indicator lights, manufacturer name Round push-button 1a (red) Support bracket Included

Please check the type/dimensions/specifications of the part AIO-M211 in the Switch Box SBOX Shinden Thin, with 2 Switches series.