1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switch Box SBOX eao Thin, with 3 Switches

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,558.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can use immediately with an eao switch cable on the aluminum low-profile box.
This aluminum switch box is rust-resistant, not requiring coating. Attractive design; recyclable.

[Assortment]
● Push-button switch: A total of 6 types Non-illuminated, Illuminated / Operating switch shape: Round / Button color: Green/Red/Yellow

 
Part Number
AIO-M307SALE
AIO-R308
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIlluminated / Non-Illuminated (push button switch) Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name Red push-button / indicator lights, manufacturer model Red, push-button / indicator lights, manufacturer name Yellow, push-button / indicator lights, manufacturer model Yellow, push-button / indicator lights, manufacturer name

฿ 7,803.75

฿ 3,819.94

SUS SWITCH BOX 1 Piece(s) Same day Illumination84-1201.7/84-8511.5640/84-7111.500Round illuminated push-button 1a (green)84-1201.7/84-8511.2640/84-7111.200Round illuminated push-button 1a (red)84-1201.7/84-8511.4640/84-7111.400Round illuminated push-button 1a (yellow)

฿ 6,558.43

SUS SWITCH BOX 1 Piece(s) 6 Day(s) Non-Illumination84-1201.7/84-8510.0040/84-7111.500Round push-button 1a (green)84-1201.7/84-8510.0040/84-7111.200Round push-button 1a (red)84-1201.7/84-8510.0040/84-7111.400Round push-button 1a (yellow)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 45 Dimension vertical H(mm) 37 Dimension depth D(mm) 135
Material Aluminum Protection function (environmentally resistant) IP4X Installation Indoor
Mounted switch Manufactured by eao Mounting hole φ (reference)(mm) 22 Number of Switches(Piece) 3
Switch Type Push Button Switch shape (push-button / indicator lights) Round shape Color (push-button / indicator lights) Green/Red/Yellow
Support bracket Included