1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switch Box SBOX IDEC Standard with 3 Switches (AIO-M302)

SUS SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can use immediately with an IDEC switch cable on the aluminum small box.
This aluminum switch box is rust-resistant, not requiring coating. Attractive design; recyclable.

[Assortment]
● Emergency stop switch + Push button switch: 4 types in all
· Emergency stop switch: Non-illuminating type, illuminating type switch operating part had diameter: ⌀29, ⌀30
● Pushbutton switch: non-illuminating type, illuminating type; shape of switch operating part: rectangular; button color: green, red
● Button switch: Total 6 types
・Non-illuminating type, illuminating type; shape of operating part: round, rectangular; button color: green, red, yellow

[Detailed Specifications]
● For detailed specifications, please see the catalog.
Page 159 in catalog: AIO-M302/AIO-M304 (emergency stop switch + illuminating-type pushbutton switch 45 x 45 (D))
Page 161 in catalog: AIO-M309/ AIO-M311 (emergency stop switch + pushbutton switch 45 x 45 (D))
Page 163 in catalog: AIO-M306/ AIO-M313 (pushbutton switch 45 x 45 (D) square)
Page 165 in catalog: AIO-M316/ AIO-G30E (pushbutton switch 45 x 45 (D) round)

 
Part Number
AIO-M302 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical H
(mm)
Dimension depth D
(mm)
Switch Type Head diameter (emergency stop switch)
(φ mm)
Illuminated / Non-Illuminated (emergency stop switch) Illuminated / Non-Illuminated (push button switch) Switch shape (push-button / indicator lights) Color (push-button / indicator lights) Emergency stop switch, manufacturer model Emergency stop switch name Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name Red push-button / indicator lights, manufacturer model Red, push-button / indicator lights, manufacturer name Yellow, push-button / indicator lights, manufacturer model Yellow, push-button / indicator lights, manufacturer name

฿ 4,108.75

฿ 2,014.11

SUS SWITCH BOX 1 Piece(s) Same day 66182Emergency Stop / Push Button29IlluminationIlluminationElongated shapeGreen/RedXA1E-LV302Q4RIlluminated emergency stop 2b φ29AL6H-M14GLong rectangular illuminated push-button 1c (green)AL6H-M14RLong rectangular illuminated push-button 1c (red)--

Loading...

  1. 1

Basic Information

Dimension width W(mm) 45 Material Aluminum Protection function (environmentally resistant) IP4X
Installation Indoor Mounted switch Manufactured by IDEC Mounting hole φ (reference)(mm) 16
Number of Switches(Piece) 3 Support bracket Included

Please check the type/dimensions/specifications of the part AIO-M302 in the Switch Box SBOX IDEC Standard with 3 Switches series.

Products with similar specification

Part Number
AIO-G30E
AIO-M304
AIO-M306
AIO-M309
AIO-M311
AIO-M313
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension vertical H
(mm)
Dimension depth D
(mm)
Switch Type Head diameter (emergency stop switch)
(φ mm)
Illuminated / Non-Illuminated (emergency stop switch) Illuminated / Non-Illuminated (push button switch) Switch shape (push-button / indicator lights) Color (push-button / indicator lights) Emergency stop switch, manufacturer model Emergency stop switch name Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name Red push-button / indicator lights, manufacturer model Red, push-button / indicator lights, manufacturer name Yellow, push-button / indicator lights, manufacturer model Yellow, push-button / indicator lights, manufacturer name

฿ 5,154.17

1 Piece(s) Same day 47146Push Button--Non-IlluminationRound shapeGreen/Red/Yellow--LB6MB-M1T1GFlash bezel round push-button 1c (green)LB6MB-M1T1RFlash bezel round push button 1c (red)LB6MB-M1T1YFlash bezel round push-button 1c (yellow)

฿ 3,556.25

1 Piece(s) Same day 66182Emergency Stop / Push Button30Non-IlluminationIlluminationElongated shapeGreen/RedAB6E-3BV02PRMEmergency stop 2b φ30AL6H-M14GLong rectangular illuminated push-button 1c (green)AL6H-M14RLong rectangular illuminated push-button 1c (red)--

฿ 3,100.00

1 Piece(s) 3 Day(s) 54146Push Button--IlluminationElongated shapeGreen/Red/Yellow--AL6H-M14GLong rectangular illuminated push-button 1c (green)AL6H-M14RLong rectangular illuminated push-button 1c (red)AL6H-M14YLong rectangular illuminated push-button 1c (yellow)

฿ 3,676.06

1 Piece(s) 6 Day(s) 66182Emergency Stop / Push Button29IlluminationNon-IlluminationElongated shapeGreen/RedXA1E-LV302Q4RIlluminated emergency stop 2b φ29AB6H-M1GLong rectangular push-button 1c (green)AB6H-M1RLong rectangular push-button 1c (red)--

฿ 3,655.00

1 Piece(s) 6 Day(s) 66182Emergency Stop / Push Button30Non-IlluminationNon-IlluminationElongated shapeGreen/RedAB6E-3BV02PRMEmergency stop 2b φ30AB6H-M1GLong rectangular push-button 1c (green)AB6H-M1RLong rectangular push-button 1c (red)--

฿ 2,690.64

1 Piece(s) 6 Day(s) 54146Push Button--Non-IlluminationElongated shapeGreen/Red/Yellow--AB6H-M1GLong rectangular push-button 1c (green)AB6H-M1RLong rectangular push-button 1c (red)AB6H-M1YLong rectangular push-button 1c (yellow)