1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switch Box SBOX IDEC Standard with 1 Switch (AIO-E10A)

SUS SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can use immediately with an IDEC switch cable on the aluminum small box.
This aluminum switch box is rust-resistant, not requiring coating. Attractive design; recyclable.

[Assortment]
● Emergency stop switch: 4 types in total; non-illuminating type, illuminating type; switch operating part diameter: ⌀29, ⌀30, ⌀40
● Pushbutton switch: 4 types in total; non-illuminating type, illuminating type; shape of switch operating part: round, rectangular; button color: green
● Indicator lamp: 1 type in total; rectangular; color: green

[Specifications]
● See the catalog for more detailed specifications.
Page 144 in catalog: AIO-M107/ AIO-M108 (emergency stop switch 45 x 45 (D); diameter: ⌀30)
Page 145 in catalog: AIO-E10A/ AIO-M109 (emergency stop switch 45 x 45 (D); diameter: ⌀40)
Page 147 in catalog: AIO-M111/ AIO-G104 (pushbutton switch 45 x 45 (D) square)
Page 149 in catalog: AIO-E10B/ AIO-G10C (pushbutton switch 45 x 45 (D) round)
Page 151 in catalog: AIO-E10F (indicator lamp 45 x 45 (D))

 
Part Number
AIO-E10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical H
(mm)
Dimension depth D
(mm)
Switch Type Head diameter (emergency stop switch)
(φ mm)
Illuminated / Non-Illuminated (emergency stop switch) Illuminated / Non-Illuminated (push button switch) Switch shape (push-button / indicator lights) Color (push-button / indicator lights) Emergency stop switch, manufacturer model Emergency stop switch name Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name

฿ 2,893.75

SUS SWITCH BOX 1 Piece(s) 3 Day(s) 66113Emergency Stop40Illumination---XA1E-LV402Q4RIlluminated emergency stop 2b φ40--

Loading...

  1. 1

Basic Information

Dimension width W(mm) 45 Material Aluminum Protection function (environmentally resistant) IP4X
Installation Indoor Mounted switch Manufactured by IDEC Mounting hole φ (reference)(mm) 16
Number of Switches(Piece) 1 Support bracket Included

Please check the type/dimensions/specifications of the part AIO-E10A in the Switch Box SBOX IDEC Standard with 1 Switch series.

Products with similar specification

Part Number
AIO-E10B
AIO-E10F
AIO-G104
AIO-G10C
AIO-M107
AIO-M108
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension vertical H
(mm)
Dimension depth D
(mm)
Switch Type Head diameter (emergency stop switch)
(φ mm)
Illuminated / Non-Illuminated (emergency stop switch) Illuminated / Non-Illuminated (push button switch) Switch shape (push-button / indicator lights) Color (push-button / indicator lights) Emergency stop switch, manufacturer model Emergency stop switch name Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name

฿ 2,120.21

1 Piece(s) Same day 4798Push Button--IlluminationRound shapeGreen--LB6ML-M1T14GFlash bezel round illuminated push-button 1c (green)

฿ 1,311.25

1 Piece(s) Same day 5498Display Light---Elongated shapeGreen--AL6H-P4GLong rectangular indicator (green)

฿ 1,407.36

1 Piece(s) 3 Day(s) 5498Push Button--Non-IlluminationElongated shapeGreen--AB6H-M1GLong rectangular push-button 1c (green)

฿ 2,037.09

1 Piece(s) 3 Day(s) 4798Push Button--Non-IlluminationRound shapeGreen--LB6MB-M1T1GFlash bezel round push-button 1c (green)

฿ 2,440.84

1 Piece(s) 3 Day(s) 66113Emergency Stop29Illumination---XA1E-LV302Q4RIlluminated emergency stop 2b φ29--

฿ 1,888.75

1 Piece(s) Same day 66113Emergency Stop30Non-Illumination---AB6E-3BV02PRMEmergency stop 2b φ30--