(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can use immediately with an Omron switch cable on the aluminum small box.
This aluminum switch box is rust-resistant, not requiring coating. Looks very good and is recyclable.
[Assortment]
● Emergency stop switch + Push button switch: 8 types in all
● Emergency stop switch: non-illuminating type/illuminating type; contact configuration: 1b, 2b; diameter of head of switch operating part: ⌀30, ⌀40
・Push buttons: non-illuminating type/illuminating type; shape of operating part: square, rectangular; contact configuration: 1a, 1c
● Button switch: Total 8 types
・Non-illuminating type, illuminating type; shape of operating part: round, square, rectangular; contact configuration: 1a, 1c, 1a-1b; button color: green/red/yellow
[Detailed Specifications]
● For detailed specifications, please see the catalog.
Page 135 in catalog: AIO-M301/AIO-M303 (emergency stop switch + illuminating-type pushbutton switch 45 x 45 (D))
Page 136 in catalog: AIO-A312/AIO-C314 (emergency stop switch + illuminating-type pushbutton switch 80 x 80 (D))
Page 137 in catalog: AIO-M308/AIO-M310 (emergency stop switch + pushbutton switch 45 x 45 (D))
Page 138 in catalog: AIO-A315/AIO-C316 (emergency stop switch + pushbutton switch 80 x 80 (D))
Page 139 in catalog: AIO-M305/AIO-M312 (pushbutton switch 45 x 45 (D) square)
Page 140 in catalog: AIO-A31B/AIO-C31C (pushbutton switch 80 x 80 (D) square)
Page 141 in catalog: AIO-A30D/AIO-C30E (pushbutton switch 45 x 45 (D) round)
Page 142 in catalog: AIO-A31F/ AIO-C31G (pushbutton switch 80 x 80 (D) round)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Mounting hole φ (reference) (mm) | Switch Type | Head diameter (emergency stop switch) (φ mm) | Illuminated / Non-Illuminated (emergency stop switch) | Illuminated / Non-Illuminated (push button switch) | Switch shape (push-button / indicator lights) | Color (push-button / indicator lights) | Emergency stop switch, manufacturer model | Emergency stop switch name | Green push-button / indicator lights, manufacturer model | Green push-button / indicator lights, manufacturer name | Red push-button / indicator lights, manufacturer model | Red, push-button / indicator lights, manufacturer name | Yellow, push-button / indicator lights, manufacturer model | Yellow, push-button / indicator lights, manufacturer name | Support bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,502.09 | SUS SWITCH BOX | 1 Piece(s) | Same day | 45 | 55 | 146 | 16 | Push Button | - | - | Illumination | Round shape | Green/Red/Yellow | - | - | A165L-TGM-24D-1 | Round illuminated push-button 1c (green) | A165L-TRM-24D-1 | Round illuminated push-button 1c (red) | A165L-TYM-24D-1 | Round illuminated push-button 1c (yellow) | Included | ||
฿ 5,361.33 | SWITCH BOX | 1 Piece(s) | 3 Day(s) | 80 | 99 | 233 | 22 | Push Button | - | - | Illumination | Rectangular shape | Green/Red/Yellow | - | - | A22L-CG-24A-10M | Square illuminated push-button 1a (green) | A22L-CR-24A-10M | Square illuminated push-button 1a (red) | A22L-CY-24A-10M | Square illuminated push-button 1a (yellow) | Included | ||
฿ 5,753.79 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 80 | 112 | 253 | 22 | Emergency Stop / Push Button | 40 | Illumination | Illumination | Rectangular shape | Green/Red | A22EL-M-24A-02 | Illuminated emergency stop 2b φ40 | A22L-CG-24A-10M | Square illuminated push-button 1a (green) | A22L-CR-24A-10M | Square illuminated push-button 1a (red) | - | - | Included | ||
฿ 4,294.86 | SUS SWITCH BOX | 1 Piece(s) | 3 Day(s) | 80 | 112 | 253 | 22 | Emergency Stop / Push Button | 40 | Illumination | Non-Illumination | Rectangular shape | Green/Red | A22EL-M-24A-02 | Illuminated emergency stop 2b φ40 | A22-CG-10M | Square push-button 1a (green) | A22-CR-10M | Square push-button 1a (red) | - | - | Included | ||
฿ 3,500.00 ฿ 2,100.35 | SUS SWITCH BOX | 1 Piece(s) | Same day | 45 | 55 | 146 | 16 | Push Button | - | - | Non-Illumination | Round shape | Green/Red/Yellow | - | - | A165-TGM-1 | Round push-button 1c (green) | A165-TRM-1 | Round push-button 1c (red) | A165-TYM-1 | Round push-button 1c (yellow) | Included | ||
฿ 3,443.60 | SUS SWITCH BOX | 1 Piece(s) | 3 Day(s) | 80 | 98 | 233 | 22 | Push Button | - | - | Non-Illumination | Rectangular shape | Green/Red/Yellow | - | - | A22-CG-10M | Square push-button 1a (green) | A22-CR-10M | Square push-button 1a (red) | A22-CY-10M | Square push-button 1a (yellow) | Included | ||
฿ 5,603.00 ฿ 2,662.55 | SUS SWITCH BOX | 1 Piece(s) | Same day | 80 | 112 | 253 | 22 | Emergency Stop / Push Button | 40 | Non-Illumination | Illumination | Rectangular shape | Green/Red | A22E-M-02 | Emergency stop 2b φ40 | A22L-CG-24A-10M | Square illuminated push-button 1a (green) | A22L-CR-24A-10M | Square illuminated push-button 1a (red) | - | - | Included | ||
฿ 3,926.67 ฿ 1,915.82 | SUS SWITCH BOX | 1 Piece(s) | Same day | 80 | 112 | 253 | 22 | Emergency Stop / Push Button | 40 | Non-Illumination | Non-Illumination | Rectangular shape | Green/Red | A22E-M-02 | Emergency stop 2b φ40 | A22-CG-10M | Square push-button 1a (green) | A22-CR-10M | Square push-button 1a (red) | - | - | Included | ||
฿ 3,256.25 | SUS SWITCH BOX | 1 Piece(s) | Same day | 45 | 66 | 182 | 16 | Emergency Stop / Push Button | 30 | Illumination | Illumination | Elongated shape | Green/Red | A165E-LS-24D-01 | Illuminated emergency stop 1b φ30 | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | A165L-JRM-24D-1 | Long rectangular illuminated push-button 1c (red) | - | - | Included | ||
฿ 3,106.25 | SUS SWITCH BOX | 1 Piece(s) | 3 Day(s) | 45 | 66 | 182 | 16 | Emergency Stop / Push Button | 30 | Non-Illumination | Illumination | Elongated shape | Green/Red | A165E-S-01 | Emergency stop 1b φ30 | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | A165L-JRM-24D-1 | Long rectangular illuminated push-button 1c (red) | - | - | Included | ||
฿ 2,901.25 | SUS SWITCH BOX | 1 Piece(s) | Same day | 45 | 54 | 146 | 16 | Push Button | - | - | Illumination | Elongated shape | Green/Red/Yellow | - | - | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | A165L-JRM-24D-1 | Long rectangular illuminated push-button 1c (red) | A165L-JYM-24D-1 | Long rectangular illuminated push-button 1c (yellow) | Included | ||
฿ 3,206.67 | SUS SWITCH BOX | 1 Piece(s) | 3 Day(s) | 45 | 66 | 182 | 16 | Emergency Stop / Push Button | 30 | Illumination | Non-Illumination | Elongated shape | Green/Red | A165E-LS-24D-01 | Illuminated emergency stop 1b φ30 | A165-JGM-1 | Long rectangular push-button 1c (green) | A165-JRM-1 | Long rectangular push-button 1c (red) | - | - | Included | ||
฿ 3,056.67 | SUS SWITCH BOX | 1 Piece(s) | 3 Day(s) | 45 | 66 | 182 | 16 | Emergency Stop / Push Button | 30 | Non-Illumination | Non-Illumination | Elongated shape | Green/Red | A165E-S-01 | Emergency stop 1b φ30 | A165-JGM-1 | Long rectangular push-button 1c (green) | A165-JRM-1 | Long rectangular push-button 1c (red) | - | - | Included | ||
฿ 2,849.59 | SUS SWITCH BOX | 1 Piece(s) | 3 Day(s) | 45 | 54 | 146 | 16 | Push Button | - | - | Non-Illumination | Elongated shape | Green/Red/Yellow | - | - | A165-JGM-1 | Long rectangular push-button 1c (green) | A165-JRM-1 | Long rectangular push-button 1c (red) | A165-JYM-1 | Long rectangular push-button 1c (yellow) | Included | ||
฿ 6,259.00 | SWITCH BOX | 1 Piece(s) | Same day | 64 | 112 | 253 | 22 | Emergency Stop / Push Button | 40 | Illumination | Illumination | Rectangular shape | Green/Red | A22EL-M-24A-02 | Illuminated emergency stop 2b φ40 | A22L-CG-24A-10M | Square illuminated push-button 1a (green) | A22L-CR-24A-10M | Square illuminated push-button 1a (red) | - | - | Included | ||
฿ 4,271.60 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 64 | 112 | 253 | 22 | Emergency Stop / Push Button | 40 | Illumination | Non-Illumination | Rectangular shape | Green/Red | A22EL-M-24A-02 | Illuminated emergency stop 2b φ40 | A22-CG-10M | Square push-button 1a (green) | A22-CR-10M | Square push-button 1a (red) | - | - | Included | ||
฿ 3,065.50 | SWITCH BOX | 1 Piece(s) | Same day | 45 | 86 | 182 | 16 | Emergency Stop / Push Button | 30 | Illumination | Illumination | Elongated shape | Green/Red | A165E-LS-24D-01 | Illuminated emergency stop 1b φ30 | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | A165L-JRM-24D-1 | Long rectangular illuminated push-button 1c (red) | - | - | Included | ||
฿ 2,736.20 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 45 | 74 | 146 | 16 | Push Button | - | - | Illumination | Elongated shape | Green/Red/Yellow | - | - | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | A165L-JRM-24D-1 | Long rectangular illuminated push-button 1c (red) | A165L-JYM-24D-1 | Long rectangular illuminated push-button 1c (yellow) | Included | ||
฿ 3,029.31 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 45 | 86 | 182 | 16 | Emergency Stop / Push Button | 30 | Illumination | Non-Illumination | Elongated shape | Green/Red | A165E-LS-24D-01 | Illuminated emergency stop 1b φ30 | A165-JGM-1 | Long rectangular push-button 1c (green) | A165-JRM-1 | Long rectangular push-button 1c (red) | - | - | Included | ||
฿ 3,303.75 | SWITCH BOX | 1 Piece(s) | Same day | 50 | 73 | 182 | 16 | Emergency Stop / Push Button | 30 | Illumination | Illumination | Elongated shape | Green/Red | A165E-LS-24D-01 | Illuminated emergency stop 1b φ30 | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | A165L-JRM-24D-1 | Long rectangular illuminated push-button 1c (red) | - | - | Included | ||
฿ 5,736.10 ฿ 3,119.29 | SWITCH BOX | 1 Piece(s) | Same day | 85 | 120 | 216 | 22 | Emergency Stop / Push Button | 40 | Illumination | Illumination | Rectangular shape | Green/Red | A22EL-M-24A-02 | Illuminated emergency stop 2b φ40 | A22L-CG-24A-10M | Square illuminated push-button 1a (green) | A22L-CR-24A-10M | Square illuminated push-button 1a (red) | - | - | NA | ||
฿ 4,291.47 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 85 | 120 | 216 | 22 | Emergency Stop / Push Button | 40 | Illumination | Non-Illumination | Rectangular shape | Green/Red | A22EL-M-24A-02 | Illuminated emergency stop 2b φ40 | A22-CG-10M | Square push-button 1a (green) | A22-CR-10M | Square push-button 1a (red) | - | - | NA | ||
฿ 3,198.34 | SWITCH BOX | 1 Piece(s) | Same day | 50 | 63 | 146 | 16 | Push Button | - | - | Illumination | Elongated shape | Green/Red/Yellow | - | - | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | A165L-JRM-24D-1 | Long rectangular illuminated push-button 1c (red) | A165L-JYM-24D-1 | Long rectangular illuminated push-button 1c (yellow) | Included | ||
฿ 3,078.42 ฿ 1,673.12 | SWITCH BOX | 1 Piece(s) | Same day | 50 | 73 | 182 | 16 | Emergency Stop / Push Button | 30 | Illumination | Non-Illumination | Elongated shape | Green/Red | A165E-LS-24D-01 | Illuminated emergency stop 1b φ30 | A165-JGM-1 | Long rectangular push-button 1c (green) | A165-JRM-1 | Long rectangular push-button 1c (red) | - | - | Included | ||
฿ 2,715.69 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 45 | 74 | 146 | 16 | Push Button | - | - | Non-Illumination | Elongated shape | Green/Red/Yellow | - | - | A165-JGM-1 | Long rectangular push-button 1c (green) | A165-JRM-1 | Long rectangular push-button 1c (red) | A165-JYM-1 | Long rectangular push-button 1c (yellow) | Included | ||
฿ 2,766.31 ฿ 1,494.64 | SWITCH BOX | 1 Piece(s) | Same day | 50 | 63 | 146 | 16 | Push Button | - | - | Non-Illumination | Elongated shape | Green/Red/Yellow | - | - | A165-JGM-1 | Long rectangular push-button 1c (green) | A165-JRM-1 | Long rectangular push-button 1c (red) | A165-JYM-1 | Long rectangular push-button 1c (yellow) | Included | ||
฿ 5,543.00 ฿ 2,657.87 | SWITCH BOX | 1 Piece(s) | Same day | 64 | 112 | 253 | 22 | Emergency Stop / Push Button | 40 | Non-Illumination | Illumination | Rectangular shape | Green/Red | A22E-M-02 | Emergency stop 2b φ40 | A22L-CG-24A-10M | Square illuminated push-button 1a (green) | A22L-CR-24A-10M | Square illuminated push-button 1a (red) | - | - | Included | ||
฿ 3,644.72 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 64 | 112 | 253 | 22 | Emergency Stop / Push Button | 40 | Non-Illumination | Non-Illumination | Rectangular shape | Green/Red | A22E-M-02 | Emergency stop 2b φ40 | A22-CG-10M | Square push-button 1a (green) | A22-CR-10M | Square push-button 1a (red) | - | - | Included | ||
฿ 2,942.47 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 45 | 86 | 182 | 16 | Emergency Stop / Push Button | 30 | Non-Illumination | Illumination | Elongated shape | Green/Red | A165E-S-01 | Emergency stop 1b φ30 | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | A165L-JRM-24D-1 | Long rectangular illuminated push-button 1c (red) | - | - | Included | ||
฿ 2,906.29 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 45 | 86 | 182 | 16 | Emergency Stop / Push Button | 30 | Non-Illumination | Non-Illumination | Elongated shape | Green/Red | A165E-S-01 | Emergency stop 1b φ30 | A165-JGM-1 | Long rectangular push-button 1c (green) | A165-JRM-1 | Long rectangular push-button 1c (red) | - | - | Included | ||
฿ 2,990.97 | SWITCH BOX | 1 Piece(s) | 3 Day(s) | 50 | 73 | 182 | 16 | Emergency Stop / Push Button | 30 | Non-Illumination | Illumination | Elongated shape | Green/Red | A165E-S-01 | Emergency stop 1b φ30 | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | A165L-JRM-24D-1 | Long rectangular illuminated push-button 1c (red) | - | - | Included | ||
฿ 5,109.22 | SWITCH BOX | 1 Piece(s) | 3 Day(s) | 85 | 120 | 216 | 22 | Emergency Stop / Push Button | 40 | Non-Illumination | Illumination | Rectangular shape | Green/Red | A22E-M-02 | Emergency stop 2b φ40 | A22L-CG-24A-10M | Square illuminated push-button 1a (green) | A22L-CR-24A-10M | Square illuminated push-button 1a (red) | - | - | NA | ||
฿ 3,664.59 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 85 | 120 | 216 | 22 | Emergency Stop / Push Button | 40 | Non-Illumination | Non-Illumination | Rectangular shape | Green/Red | A22E-M-02 | Emergency stop 2b φ40 | A22-CG-10M | Square push-button 1a (green) | A22-CR-10M | Square push-button 1a (red) | - | - | NA | ||
฿ 2,955.39 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 50 | 73 | 182 | 16 | Emergency Stop / Push Button | 30 | Non-Illumination | Non-Illumination | Elongated shape | Green/Red | A165E-S-01 | Emergency stop 1b φ30 | A165-JGM-1 | Long rectangular push-button 1c (green) | A165-JRM-1 | Long rectangular push-button 1c (red) | - | - | Included |
Loading...
Material | Aluminum | Protection function (environmentally resistant) | IP4X | Installation | Indoor |
---|---|---|---|---|---|
Mounted switch | Manufactured by Omron | Number of Switches(Piece) | 3 |
How can we improve?
How can we improve?