1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switch Box SBOX Omron Standard with 1 Switch (NAC-117)

SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can use immediately with an Omron switch cable on the aluminum small box.
This aluminum switch box is rust-resistant, not requiring coating. Looks very good and is recyclable.

[Assortment]
● Emergency stop switch: 6 types in total; non-illuminating type, illuminating type; contact configuration: 1b, 2b; switch operating part diameter: ⌀30, ⌀40
● Pushbutton switch: 8 types in total; non-illuminating type, illuminating type; shape of switch operating part: round, square, rectangular; button color: green
● Indicator lamp: 2 types in total; square, rectangular; color: green

[Detailed Specifications]
● For detailed specifications, please see the catalog.
Page 120 in catalog: AIO-M101/AIO-M102 (emergency stop switch 45 x 45 (D); diameter: ⌀30)
Page 121 in catalog: AIO-A104/AIO-M103 (emergency stop switch 45 x 45 (D); diameter: ⌀40)
Page 122 in catalog: AIO-A115/AIO-C116 (emergency stop switch 80 x 80 (D); diameter: ⌀40)
Page 123 in catalog: AIO-M104/AIO-C108 (pushbutton switch 45 x 45 (D) square)
Page 124 in catalog: AIO-A119/AIO-C11A (pushbutton switch 80 x 80 (D) square)
Page 125 in catalog: AIO-A10H/AIO-C10J (pushbutton switch 45 x 45 (D) round)
Page 126 in catalog: AIO-A11K/AIO-C11L (pushbutton switch 80 x 80 (D) round)
Page 127 in catalog: AIO-M106 (indicator lamp 45 x 45 (D))
Page 128 in catalog: AIO-A11C (indicator lamp 80 x 80 (D))

 
Part Number
NAC-117
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Mounting hole φ (reference)
(mm)
Switch Type Head diameter (emergency stop switch)
(φ mm)
Illuminated / Non-Illuminated (emergency stop switch) Illuminated / Non-Illuminated (push button switch) Switch shape (push-button / indicator lights) Color (push-button / indicator lights) Emergency stop switch, manufacturer model Emergency stop switch name Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name Support bracket

฿ 1,396.10

SWITCH BOX 1 Piece(s) 8 Day(s) 45749816Push Button--IlluminationElongated shapeGreen--A165L-JGM-24D-1Long rectangular illuminated push-button 1c (green)Included

Loading...

  1. 1

Basic Information

Material Aluminum Protection function (environmentally resistant) IP4X Installation Indoor
Mounted switch Manufactured by Omron Number of Switches(Piece) 1

Please check the type/dimensions/specifications of the part NAC-117 in the Switch Box SBOX Omron Standard with 1 Switch series.

Products with similar specification

Part Number
AIO-A119
AIO-A11C
AIO-C108
NAC-121
NAC-124
NAC-125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Mounting hole φ (reference)
(mm)
Switch Type Head diameter (emergency stop switch)
(φ mm)
Illuminated / Non-Illuminated (emergency stop switch) Illuminated / Non-Illuminated (push button switch) Switch shape (push-button / indicator lights) Color (push-button / indicator lights) Emergency stop switch, manufacturer model Emergency stop switch name Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name Support bracket

฿ 2,214.96

1 Piece(s) 3 Day(s) 809814322Push Button--IlluminationRectangular shapeGreen--A22L-CG-24A-10MSquare illuminated push-button 1a (green)Included

฿ 1,727.33

1 Piece(s) 6 Day(s) 809814322Display Light---Rectangular shapeGreen--M22-CG-24ASquare indicator (green)Included

฿ 1,413.75

1 Piece(s) Same day 45549816Push Button--Non-IlluminationElongated shapeGreen--A165-JGM-1Long rectangular push-button 1c (green)Included

฿ 1,765.46

1 Piece(s) 8 Day(s) 507311316Emergency Stop30Illumination---A165E-LS-24D-01Illuminated emergency stop 1b φ30--Included

฿ 2,321.21

1 Piece(s) 8 Day(s) 507411316Emergency Stop40Illumination---A165E-LM-24D-02Illuminated emergency stop 2b φ40--Included

฿ 2,551.75

1 Piece(s) 8 Day(s) 8512010622Emergency Stop40Illumination---A22EL-M-24A-02Illuminated emergency stop 2b φ40--NA