(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can use immediately with an Omron switch cable on the aluminum small box.
This aluminum switch box is rust-resistant, not requiring coating. Looks very good and is recyclable.
[Assortment]
● Emergency stop switch: 6 types in total; non-illuminating type, illuminating type; contact configuration: 1b, 2b; switch operating part diameter: ⌀30, ⌀40
● Pushbutton switch: 8 types in total; non-illuminating type, illuminating type; shape of switch operating part: round, square, rectangular; button color: green
● Indicator lamp: 2 types in total; square, rectangular; color: green
[Detailed Specifications]
● For detailed specifications, please see the catalog.
Page 120 in catalog: AIO-M101/AIO-M102 (emergency stop switch 45 x 45 (D); diameter: ⌀30)
Page 121 in catalog: AIO-A104/AIO-M103 (emergency stop switch 45 x 45 (D); diameter: ⌀40)
Page 122 in catalog: AIO-A115/AIO-C116 (emergency stop switch 80 x 80 (D); diameter: ⌀40)
Page 123 in catalog: AIO-M104/AIO-C108 (pushbutton switch 45 x 45 (D) square)
Page 124 in catalog: AIO-A119/AIO-C11A (pushbutton switch 80 x 80 (D) square)
Page 125 in catalog: AIO-A10H/AIO-C10J (pushbutton switch 45 x 45 (D) round)
Page 126 in catalog: AIO-A11K/AIO-C11L (pushbutton switch 80 x 80 (D) round)
Page 127 in catalog: AIO-M106 (indicator lamp 45 x 45 (D))
Page 128 in catalog: AIO-A11C (indicator lamp 80 x 80 (D))
Part Number |
---|
NAC-117 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Mounting hole φ (reference) (mm) | Switch Type | Head diameter (emergency stop switch) (φ mm) | Illuminated / Non-Illuminated (emergency stop switch) | Illuminated / Non-Illuminated (push button switch) | Switch shape (push-button / indicator lights) | Color (push-button / indicator lights) | Emergency stop switch, manufacturer model | Emergency stop switch name | Green push-button / indicator lights, manufacturer model | Green push-button / indicator lights, manufacturer name | Support bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,396.10 | SWITCH BOX | 1 Piece(s) | 8 Day(s) | 45 | 74 | 98 | 16 | Push Button | - | - | Illumination | Elongated shape | Green | - | - | A165L-JGM-24D-1 | Long rectangular illuminated push-button 1c (green) | Included |
Loading...
Material | Aluminum | Protection function (environmentally resistant) | IP4X | Installation | Indoor |
---|---|---|---|---|---|
Mounted switch | Manufactured by Omron | Number of Switches(Piece) | 1 |
Please check the type/dimensions/specifications of the part NAC-117 in the Switch Box SBOX Omron Standard with 1 Switch series.
Part Number |
---|
AIO-A119 |
AIO-A11C |
AIO-C108 |
NAC-121 |
NAC-124 |
NAC-125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Mounting hole φ (reference) (mm) | Switch Type | Head diameter (emergency stop switch) (φ mm) | Illuminated / Non-Illuminated (emergency stop switch) | Illuminated / Non-Illuminated (push button switch) | Switch shape (push-button / indicator lights) | Color (push-button / indicator lights) | Emergency stop switch, manufacturer model | Emergency stop switch name | Green push-button / indicator lights, manufacturer model | Green push-button / indicator lights, manufacturer name | Support bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,214.96 | 1 Piece(s) | 3 Day(s) | 80 | 98 | 143 | 22 | Push Button | - | - | Illumination | Rectangular shape | Green | - | - | A22L-CG-24A-10M | Square illuminated push-button 1a (green) | Included | ||
฿ 1,727.33 | 1 Piece(s) | 6 Day(s) | 80 | 98 | 143 | 22 | Display Light | - | - | - | Rectangular shape | Green | - | - | M22-CG-24A | Square indicator (green) | Included | ||
฿ 1,413.75 | 1 Piece(s) | Same day | 45 | 54 | 98 | 16 | Push Button | - | - | Non-Illumination | Elongated shape | Green | - | - | A165-JGM-1 | Long rectangular push-button 1c (green) | Included | ||
฿ 1,765.46 | 1 Piece(s) | 8 Day(s) | 50 | 73 | 113 | 16 | Emergency Stop | 30 | Illumination | - | - | - | A165E-LS-24D-01 | Illuminated emergency stop 1b φ30 | - | - | Included | ||
฿ 2,321.21 | 1 Piece(s) | 8 Day(s) | 50 | 74 | 113 | 16 | Emergency Stop | 40 | Illumination | - | - | - | A165E-LM-24D-02 | Illuminated emergency stop 2b φ40 | - | - | Included | ||
฿ 2,551.75 | 1 Piece(s) | 8 Day(s) | 85 | 120 | 106 | 22 | Emergency Stop | 40 | Illumination | - | - | - | A22EL-M-24A-02 | Illuminated emergency stop 2b φ40 | - | - | NA |
How can we improve?
How can we improve?