Relay Terminal Block for Comb-Shaped Jumper (Insulation) 2000 Series

Brand :
WAGO

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

A jumper for 2000 series relay terminal blocks. Different types are available, including those with different number of poles or for skipping. Select the most appropriate type to match the intended application.

Detailed example for Relay Terminal Block Plug-In Jumper (Insulation) 2000 Series

2000-407 Product image

2000-407 Product image

2000-409 Product image

2000-409 Product image

2000-433 Product image

2000-433 Product image

2000-434 Product image

2000-434 Product image

Specification example for Relay Terminal Block Plug-In Jumper (Insulation) 2000 Series

2000-407

  • For comb jumper / insulation / 7 poles
  • Rated Voltage (III/3): 800 V
  • Rated Current: 14 A
  • Rated Current (Ex e II): 12 A
  • Width: 23.5 mm/0.925 inch
  • Height: 19 mm/0.748 inch
  • Depth: 4.1 mm/0.161 inch
  • Color: Light gray
  • Fire load: 0.016MJ
  • Weight: 2.027 g
  • Packing type: BOX
  • Key product features: Jumper
  • Included product functions: Push-in type jumper bar
  • Product type: Accessory

2000-409

  • Comb jumper / insulation / for 9 poles
  • Rated Voltage (III/3): 800 V
  • Rated Current: 14 A
  • Rated Current (Ex e II): 12 A
  • Width: 30.5 mm/1.201 inch
  • Height: 19 mm/0.748 inch
  • Depth: 4.1 mm/0.161 inch
  • Color: Light gray
  • Fire load: 0.021MJ
  • Weight: 2.61 g
  • Packing type: BOX
  • Key product features: Jumper
  • Included product functions: Push-in type jumper bar
  • Product type: Accessory

2000-433

  • Comb jumper / insulation / 1 to 3
  • Rated Voltage (III/3): 800 V
  • Rated Current: 14 A
  • Rated Current (Ex e II): 12 A
  • Width: 9.4 mm/0.37 inch
  • Height: 19 mm/0.748 inch
  • Depth: 4.1 mm/0.161 inch
  • Color: Light gray
  • Fire load: 0.006MJ
  • Weight: 0.679 g
  • Packing type: BOX
  • Key product features: Jumper
  • Included product functions: Push-in type jumper bar
  • Product type: Accessory

2000-434

  • Comb jumper / insulation / 1 to 4
  • Rated Voltage (III/3): 800 V
  • Rated Current: 14 A
  • Rated Current (Ex e II): 12 A
  • Width: 12.9 mm/0.508 inch
  • Height: 19 mm/0.748 inch
  • Depth: 4.1 mm/0.161 inch
  • Color: Light gray
  • Fire load: 0.007MJ
  • Weight: 0.829 g
  • Packing type: BOX
  • Key product features: Jumper
  • Included product functions: Push-in type jumper bar
  • Product type: Accessory
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat