1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Switch HUB, 852 Series, Unmanaged Switch

Industrial Switch HUB, 852 Series, Unmanaged Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,567.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An industrial switch with a redundant power supply and alarm contacts.
[Features]
· Supports a dual DC power supply. Wide ranging power supply voltage.
· Set alarm contact operation with the DIP switch. Fully compliant with IEEE802.3 and IEEE802.3u.
· Non-blocking, storage and forward switching.
· (All ports) support auto negotiation.
· (All ports) have auto MDI/MDIX.
[Applications]
· For connection to industrial Ethernet.
· To save space when installing on a DIN rail.
· To eliminate loose screws in the power supply terminal.

 
Part Number
852-101
852-102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Ports Dimension length
(mm)
Dimension thickness
(mm)
Maximum Power Consumption
(W)

฿ 6,567.86

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 105-Port1051203.84

฿ 11,827.21

TERMINAL BLOCK TERMINAL 2 Piece(s) 3 Day(s) 108 ports1201625.28

Loading...

  1. 1

Basic Information

Interface Ethernet Communication standard 10/100Base-TX Input power supply specifications Double power
Mounting Method DIN Rail Managed/unmanaged Unmanaged Representative Standard UL / CUL / CSA
Dimension width(mm) 50 Protection Grade IP30 Power Supply Voltage(V) DC9 to 48