1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Type Terminal Block, Screw-Mount / Snap-In, 261 Series (Part Number)

TERMINAL BLOCK TERMINAL

Compact Type Terminal Block, Screw-Mount / Snap-In, 261 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 65.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small terminal block for easy connection without screw.
[Features]
· Terminal thickness (pitch) is 6 mm (2-wire type) or 10 mm (4-wire type). Can be mounted with about half width of a screw terminal block with the same capacity.
· 18 mm high, 28 mm wide, small / compact. Compatible cables: 0.08 to 2.5 mm2.
· Adopts a cage clamp of the spring method using no screw. Single-action connection using no crimp terminal and dedicated tool.

 
Part Number
261-104
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Method Parts/Completed products Number of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Maximum Outer Diameter of Coat
(φ mm)

฿ 144.26

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 10[Direct attachment] Screw Fastening[Assembled product] Assembled product41 to 11562-Wire300300204.2

Loading...

  1. 1

Basic Information

Wiring Method Screwless Product Type (□□ Terminal Block) Compact Type With Flange for Fixing
Color Gray Rated Voltage(V) 500 Rated Current(A) 24
Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) Compatible Wire Cross Section(mm2) 0.08 to 2.5 Compatible Wire Size(AWG) 28 to 14

Please check the type/dimensions/specifications of the part 261-104 in the Compact Type Terminal Block, Screw-Mount / Snap-In, 261 Series series.

Products with similar specification

Part Number
261-102
261-103
261-105
261-106
261-106/341-000
261-108
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Method Parts/Completed products Number of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Maximum Outer Diameter of Coat
(φ mm)

฿ 94.20

1 Piece(s) 3 Day(s) 10[Direct attachment] Screw Fastening[Assembled product] Assembled product21 to 11562-Wire300300204.2

฿ 118.93

1 Piece(s) 3 Day(s) 10[Direct attachment] Screw Fastening[Assembled product] Assembled product31 to 11562-Wire300300204.2

฿ 169.58

1 Piece(s) 3 Day(s) 10[Direct attachment] Screw Fastening[Assembled product] Assembled product51 to 11562-Wire300300204.2

฿ 193.71

1 Piece(s) 3 Day(s) 10[Direct attachment] Screw Fastening[Assembled product] Assembled product61 to 11562-Wire300300204.2

฿ 567.05

5 Piece(s) Available 5 Day(s) --[Assembled product] Assembled product61 to 1-62-Wire---4.2

฿ 246.42

1 Piece(s) 3 Day(s) 10[Direct attachment] Screw Fastening[Assembled product] Assembled product81 to 11562-Wire300300204.2