(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small terminal block for easy connection without screw.
[Features]
· Terminal thickness (pitch) is 6 mm (2-wire type) or 10 mm (4-wire type). Can be mounted with about half width of a screw terminal block with the same capacity.
· 18 mm high, 28 mm wide, small / compact. Compatible cables: 0.08 to 2.5 mm2.
· Adopts a cage clamp of the spring method using no screw. Single-action connection using no crimp terminal and dedicated tool.
Part Number |
---|
261-205 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Number of input/outputs | Rated current (UL) (A) | Terminal Thickness (Pitch) (mm) | Number of Wires (Wire / Pole) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) | Maximum Outer Diameter of Coat (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 253.56 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 5 | 2 to 2 | 15 | 10 | 4-Wire | 300 | 300 | 20 | 4 |
Loading...
Wiring Method | Screwless | Product Type (□□ Terminal Block) | Compact | Type | With Flange for Fixing |
---|---|---|---|---|---|
Color | Gray | Rated Voltage(V) | 500 | Rated Current(A) | 24 |
Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) | Compatible Wire Cross Section(mm2) | 0.08 to 2.5 | Compatible Wire Size(AWG) | 28 to 14 |
Please check the type/dimensions/specifications of the part 261-205 in the Compact Type Terminal Block, Screw-Mount / Snap-In, 261 Series series.
Part Number |
---|
261-105 |
261-106 |
261-106/341-000 |
261-206 |
261-301 |
261-331 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Number of input/outputs | Rated current (UL) (A) | Terminal Thickness (Pitch) (mm) | Number of Wires (Wire / Pole) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) | Maximum Outer Diameter of Coat (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 169.58 | 1 Piece(s) | 3 Day(s) | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 5 | 1 to 1 | 15 | 6 | 2-Wire | 300 | 300 | 20 | 4.2 | ||
฿ 193.71 | 1 Piece(s) | 3 Day(s) | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 6 | 1 to 1 | 15 | 6 | 2-Wire | 300 | 300 | 20 | 4.2 | ||
฿ 567.05 | 5 Piece(s) | Available | 5 Day(s) | - | - | [Assembled product] Assembled product | 6 | 1 to 1 | - | 6 | 2-Wire | - | - | - | 4.2 | |
฿ 391.67 | 1 Piece(s) | Same day | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 6 | 2 to 2 | 15 | 10 | 4-Wire | 300 | 300 | 20 | 4 | ||
฿ 65.28 | 5 Piece(s) | 3 Day(s) | 10 | [Direct attachment] Screw Fastening | [Individual parts] Individual parts | 1 | 1 to 1 | 15 | 6 | 2-Wire | 300 | 300 | 20 | 4.2 | ||
฿ 78.19 | 1 Piece(s) | 3 Day(s) | 10 | [Direct attachment] Screw Fastening | [Individual parts] Individual parts | 1 | 2 to 2 | 15 | 10 | 4-Wire | 300 | 300 | 20 | 4 |
How can we improve?
How can we improve?