Compact Type Terminal Block, Screw-Mount / Snap-In, 260 Series

Caution
Product Description
Small terminal block for easy connection without screw.
[Features]
· Terminal thickness (pitch) is 5 mm (2-wire type) or 8 mm (4-wire type). Can be mounted with about half width of a screw terminal block with the same capacity.
· 17 mm high, 25 mm wide, small / compact. Compatible cables: 0.08 to 1.5 mm2.
· Adopts a cage clamp of the spring method using no screw. Single-action connection using no crimp terminal and dedicated tool.